SBAA457 June 2021 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
In controller mode, the FSYNC edge is synchronous to the rising edge of BCLK. However, standard I2S/LFJ bus format expect the FSYNC edge to be synchronous to the falling edge of BCLK. Figure 3-1 and Figure 3-2 show the timing diagrams supported by PCM6xx0 in I2S and LJF mode, respectively. Note the standard I2S and LJF expect the FSYNC edge one clock cycle later than that produced by the PCM6xx0. To support standard I2S and LJF bus formats, the following sections show configuration options to provide compatibility in controller mode.
Figure 3-1 Default I2S in Controller Mode
(TX_Offset = 0) Showing Incompatible FSYNC Edge Sync
Figure 3-2 Default LJF Format in Controller Mode
(TX_OFFSET = 0) Showing Incompatible FSYNC Edge Sync