SBAA287B May   2018  – December 2022 ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B

 

  1.   Understanding the Differences Between the ADS114S06 and ADS114S08 Standard and Cost-Optimized Versions
  2.   Trademarks
  3. 1Introduction
  4. 2Performance
  5. 3Features
  6. 4Specifications
  7. 5EVM Differences
  8. 6Alternative Device Recommendations
  9. 7Conclusion
  10. 8Revision History

Alternative Device Recommendations

In addition to the 16-bit ADS114S06 and ADS114S08, Texas Instruments also offers the pin-to-pin compatible, 24-bit devices shown in Table 6-1. These ADCs include the same feature set and performance as their 16-bit counterparts, but with 24-bit resolution.

Table 6-1 Pin-Compatible, 24-Bit Versions of the ADS114S06 and ADS114S08
Device Description
ADS124S06 24-bit, pin-to-pin compatible with the ADS114S06
ADS124S08 24-bit, pin-to-pin compatible with the ADS114S08