DLPY012 June   2022 DLP2021-Q1 , DLP3021-Q1

 

  1.   At a glance
  2.   Authors
  3.   What is DGP and what can DGP be used for?
  4.   What are the different electronics architecture options for DGP? What are the tradeoffs of each architecture?
  5.   How can I get started evaluating DGP?

How can I get started evaluating DGP?

Evaluating DGP is a quick process thanks to our plug-and-play evaluation modules, the DLP3021LEQ1EVM and DLP2021LEQ1EVM. These evaluation modules allow users to have a functioning prototype to test different content and mounting locations in the vehicle. While both EVMs use the exterior small light replacement architecture, the flash memory can be easily updated to allow the evaluator to test their own ideas. In addition to the EVMs, all of the required hardware and software is available for download on the EVM tool folders to assist with your evaluation!

We can’t wait to see what types of use cases become available with DGP! Happy designing!