DLPU112 October   2021 DLPC6540

 

  1.   Trademarks
  2. 1System Requirements
  3. 2Software Installation and Driver Installation
  4. 3EVM Selection
  5. 4User Interface Overview
  6. 5Connecting to the EVM
  7. 6Updating the Firmware
  8. 7Troubleshooting
  9. 8Event Logging and Command Logging
    1. 8.1 Event Logging
    2. 8.2 Command Logging
  10. 9Advanced Mode
    1. 9.1 Connection Page
    2. 9.2 Scripting Page
    3. 9.3 Command Pages

Connecting to the EVM

The EVM GUI automatically detects and connects to the EVM. If the automatic connection fails, the user can go to the Connection page to connect/disconnect the EVM or change the connection settings. To change the connection settings, the user needs to disconnect the EVM.

GUID-20211027-SS0I-PP6T-GMMQ-MVT5X6CHMMR2-low.png Figure 5-1 Connection Page