SNOSD55 June 2017 LF356-MIL
PRODUCTION DATA.
The LF356-MIL device are the first monolithic JFET input operational amplifiers to incorporate well-matched, high-voltage JFETs on the same chip with standard bipolar transistors (BI-FET™ Technology). These amplifiers feature low input bias and offset currents/low offset voltage and offset voltage drift, coupled with offset adjust, which does not degrade drift or common-mode rejection. The devices are also designed for high slew rate, wide bandwidth, extremely fast settling time, low voltage and current noise and a low 1/f noise corner.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LF356-MIL | SOIC (8) | 4.90 mm × 3.91 mm |
| TO-CAN (8) | 9.08 mm × 9.08 mm | |
| PDIP (8) | 9.81 mm × 6.35 mm |
| DATE | REVISION | NOTES |
|---|---|---|
| June 2017 | * | Initial release. |