ZHCSSK2D October 2006 – October 2024 XTR111
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| TRANSMITTER | |||||||
| Transfer function | IOUT = 10 × VVIN / RSET | ||||||
| IOUT | Specified output current | Specified performance(1) | 0.1 | 25 | mA | ||
| Derated performance(2) | 0 to 32 | mA | |||||
| Current limit for output current | 41 ±9 | mA | |||||
| Nonlinearity, IOUT/ISET(2)(3) | IOUT = 0.1mA to 25mA | 0.002 | 0.02 | % of Span | |||
| IOUT = 0.1mA to 32mA | 0.004 | % of Span | |||||
| IOS | Offset current | IOUT = 4mA(1) | 0.002 | 0.02 | % of Span | ||
| TA = –40°C to +85°C | 0.0002 | 0.001 | % of Span/°C | ||||
| 8V to 40V supply | 0.0001 | 0.005 | % of Span/V | ||||
| Span Error, IOUT/ISET(2) | IOUT = 0.1mA to 25mA | 0.015 | 0.1 | % of Span | |||
| TA = –40°C to +85°C (1)(2) | 5 | ppm/°C | |||||
| 8V to 40V supply(1) | 0.0001 | % of Span/V | |||||
| Output resistance | From drain of QEXT(4) | > 1 | GΩ | ||||
| Output leakage | OD = high | < 1 | μA | ||||
| Input impedance (VIN) | 2.4 || 30 | GΩ || pF | |||||
| IB | Input bias current (VIN) | 15 | 25 | nA | |||
| VOS | Input offset voltage(2) | VVIN = 20mV | 0.3 | 1.5 | mV | ||
| TA = –40°C to +85°C | 1.5 | μV/°C | |||||
| VVIN | Input voltage(5) | TA = –40°C to +85°C | 0 to 12 | V | |||
| Noise, referred to input(2) | f = 0.1Hz to 10Hz, IOUT = 4mA | 2.5 | μVPP | ||||
| Dynamic response | See Section 6.3.2 | ||||||
| V-REGULATOR OUTPUT (REGF) | |||||||
| Voltage reference(6) | RLOAD = 5kΩ | 2.85 | 3.0 | 3.15 | V | ||
| TA = –40°C to +85°C(6) | 30 | ppm/°C | |||||
| 8V to 40V supply(6) | 0.1 | mV/V | |||||
| Bias current into REGS(6) | 0.8 | μA | |||||
| Load regulation | IREGF = 0.6mA to 5mA | 3 | 5 | mV/mA | |||
| Supply regulation(6) | RLOAD = 5kΩ | 0.01 | mV/V | ||||
| Output current | 5 | mA | |||||
| Short-circuit output current | 21 | mA | |||||
| DIGITAL INPUT (OD) | |||||||
| VIL | Low-level threshold | TA = –40°C to +85°C | 0.6 | V | |||
| VIH | High-level threshold | TA = –40°C to +85°C | 1.8 | V | |||
| Internal pullup current | VOD < 5.5V | 4 | μA | ||||
| DIGITAL OUTPUT (EF) | |||||||
| IOH | Leakage current (open drain) | 1 | μA | ||||
| VOL | Low-level output voltage | IEF = 2.2mA | 0.8 | V | |||
| IOL | Low-level output current | VEF = 400mV | 2 | mA | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current(6) | IOUT = 0mA | 450 | 550 | μA | ||