ZHCSX03F December 2002 – June 2024 ULQ2003A-Q1 , ULQ2004A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VI(on) | On-state input voltage | VCE = 2 V, see Figure 6-8 | IC = 125 mA | 5 | V | ||
| IC = 200 mA | 6 | ||||||
| IC = 275 mA | 7 | ||||||
| IC = 350 mA | 8 | ||||||
| VCE(sat) | Collector-emitter saturation voltage | II = 250 μA, IC = 100 mA, see Figure 6-7 | 0.9 | 1.1 | V | ||
| II = 350 μA, IC = 200 mA, see Figure 6-7 | 1 | 1.3 | |||||
| II = 500 μA, IC = 350 mA, see Figure 6-7 | 1.2 | 1.6 | |||||
| ICEX | Collector cutoff current | VCE =
50 V, II = 0, see Figure 6-1 | TA = 25°C | 50 | μA | ||
| TA = 105°C | |||||||
| VCE = 50 V, see Figure 6-2 | II = 0 | 100 | |||||
| VI = 1 V | 500 | ||||||
| VF | Clamp forward voltage | IF = 350 mA, see Figure 6-6 | 1.7 | 2.1 | V | ||
| II(off) | Off-state input current | VCE = 50 V, IC = 500 μA, see Figure 6-3 | 50 | 65 | μA | ||
| II | Input current | VI = 5 V, see Figure 6-4 | 0.35 | 0.5 | mA | ||
| VI = 12 V, , see Figure 6-4 | 1 | 1.45 | |||||
| IR | Clamp reverse current | VR = 50 V, see Figure 6-5 | TA = 25°C | 50 | μA | ||
| TA = 105°C | 100 | ||||||
| Ci | Input capacitance | VI = 0, f = 1 MHz | 15 | 25 | pF | ||