ZHCSFJ6B August 2016 – March 2022 UCD9090A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The FPWMs can be aligned with reference to their phase. The phase for each FPWM is configurable from 0° to 360°. This provides flexibility in PWM-based applications such as power supply controller, digital clock generation, and others. See an example of four FPWMs programmed to have phases at 0°, 90°, 180° and 270° (Figure 7-20).
Figure 7-20 Multiphase PWMs