ZHCSCX7B June 2014 – February 2017 UCD3138128 , UCD3138A64
PRODUCTION DATA.
| PIN | NAME | PRIMARY ASSIGNMENT | ALTERNATE ASSIGNMENT | CONFIGURABLE AS A GPIO? |
|
|---|---|---|---|---|---|
| NO. 1 | NO. 2 | ||||
| 1 | AD13 | 12-bit ADC, Ch 13, comparator E, I-share | DAC output | ||
| 2 | AD12 | 12-bit ADC, Ch 12 | |||
| 3 | AD10 | 12-bit ADC, Ch 10 | |||
| 4 | AD07 | 12-bit ADC, Ch 7, Connected to comparator F and reference to comparator G | DAC output | ||
| 5 | AD06 | 12-bit ADC, Ch 6, Connected to comparator F | DAC output | ||
| 6 | AD04 | 12-bit ADC, Ch 4, Connected to comparator D | DAC output | ||
| 7 | AD03 | 12-bit ADC, Ch 3, Connected to comparator B and C | |||
| 8 | V33DIO | Digital I/O 3.3V core supply | |||
| 9 | DGND | Digital ground | |||
| 10 | RESET | Device Reset Input, active low | |||
| 11 | PWM2 | General purpose PWM 2 | Yes | ||
| 12 | PWM3 | General purpose PWM 3 | Yes | ||
| 13 | TCAP1 | Timer Capture Input | TCAP0 | Yes | |
| 14 | ADC_EXT_TRIG | ADC conversion external trigger input | Yes | ||
| 15 | PMBUS_CLK | PMBUS Clock (Open Drain) | Yes | ||
| 16 | PMBUS_DATA | PMBus data (Open Drain) | Yes | ||
| 17 | PMBUS_ALERT | PMBus Alert (Open Drain) | Yes | ||
| 18 | PMBUS_CTRL | PMBus Control (Open Drain) | Yes | ||
| 19 | I2C_CLK | I2C Clock | Yes | ||
| 20 | I2C_DATA | I2C Data | Yes | ||
| 21 | DGND | Digital ground | |||
| 22 | DPWM0A | DPWM 0A output | Yes | ||
| 23 | DPWM0B | DPWM 0B output | Yes | ||
| 24 | DPWM1A | DPWM 1A output | Yes | ||
| 25 | DPWM1B | DPWM 1B output | Yes | ||
| 26 | DPWM2A | DPWM 2A output | Yes | ||
| 27 | DPWM2B | DPWM 2B output | Yes | ||
| 28 | DPWM3A | DPWM 3A output | Yes | ||
| 29 | DPWM3B | DPWM 3B output | Yes | ||
| 30 | GPIOA | General Purpose I/O Pin | Yes | ||
| 31 | GPIOB | General Purpose I/O Pin | Yes | ||
| 32 | GPIOC | General Purpose I/O Pin | Yes | ||
| 33 | GPIOD | General Purpose I/O Pin | Yes | ||
| 34 | SYNC | DPWM Synchronize pin | Yes | ||
| 35 | SCI_TX0 | SCI TX 0 | Yes | ||
| 36 | SCI_RX0 | SCI RX 0 | Yes | ||
| 37 | SCI_TX1 | SCI TX 1 | Yes | ||
| 38 | SCI_RX1 | SCI RX 1 | Yes | ||
| 39 | PWM0 | General purpose PWM 0 | Yes | ||
| 40 | PWM1 | General purpose PWM 1 | Yes | ||
| 41 | DGND | Digital ground | |||
| 42 | EXT_INT | External Interrupt | Yes | ||
| 43 | FAULT0 | External fault input 0 | Yes | ||
| 44 | FAULT1 | External fault input 1 | Yes | ||
| 45 | TCK(1) | JTAG TCK (for manufacturer test only) | RTC_IN | RTC_OUT | Yes |
| 46 | TDO(1) | JTAG TDO (for manufacturer test only) | TCAP0 | TCAP1 | Yes |
| 47 | TDI(1) | JTAG TDI (for manufacturer test only) | TCAP0 | TCAP1 | Yes |
| 48 | TMS(1) | JTAG TMS (for manufacturer test only) | Yes | ||
| 49 | TCAP0 | Timer Capture Input | TCAP1 | Yes | |
| 50 | SPI_CS | SPI Chip Select | Yes | ||
| 51 | SPI_CLK | SPI Clock | Yes | ||
| 52 | SPI_MOSI | SPI Master Output Slave Input | Yes | ||
| 53 | SPI_MISO | SPI Master Input Slave Output | Yes | ||
| 54 | FAULT2 | External fault input 2 | Yes | ||
| 55 | FAULT3 | External fault input 3 | Yes | ||
| 56 | DGND | Digital ground | |||
| 57 | V33DIO | Digital I/O 3.3V core supply | |||
| 58 | BP18 | 1.8V Bypass (For internal use only, do not load) | |||
| 59 | V33D | Digital 3.3V core supply | |||
| 60 | DGND | Digital ground | |||
| 61 | RSVD | Internal use only. Tie to BP18. | |||
| 62 | RTC_IN_1_8 | RTC external clock input | |||
| 63 | AGND | Analog ground | |||
| 64 | EAP0 | Channel #0, differential analog voltage, positive input | |||
| 65 | EAN0 | Channel #0, differential analog voltage, negative input | |||
| 66 | EAP1 | Channel #1, differential analog voltage, positive input | |||
| 67 | EAN1 | Channel #1, differential analog voltage, negative input | |||
| 68 | EAP2 | Channel #2, differential analog voltage, positive input | |||
| 69 | EAN2 | Channel #2, differential analog voltage, negative input | |||
| 70 | AGND | Analog ground | |||
| 71 | V33A | Analog 3.3V supply | |||
| 72 | AD00 | 12-bit ADC, Ch 0, Connected to current source | |||
| 73 | AD01 | 12-bit ADC, Ch 1, Connected to current source | |||
| 74 | AD02 | 12-bit ADC, Ch 2, Connected to comparator A, I-share | |||
| 75 | AD05 | 12-bit ADC, Ch 5 | |||
| 76 | AD14 | 12-bit ADC, Ch 14 | |||
| 77 | AD08 | 12-bit ADC, Ch 8 | |||
| 78 | AD09 | 12-bit ADC, Ch 9 | |||
| 79 | AD11 | 12-bit ADC, Ch 11 | |||
| 80 | AGND | Analog ground | |||