| SUPPLY CURRENT SECTION |
| Supply current, OFF |
VCC = (VCC turnon threshold –0.3 V) |
|
150 |
300 |
µA |
| Supply current, ON |
VCC = 12 V, No load on DRVOUT |
2 |
4 |
6 |
mA |
| UVLO SECTION |
| VCC turnon threshold (UCCx817) |
|
15.4 |
16 |
16.6 |
V |
| VCC turnoff threshold (UCCx817) |
|
9.4 |
9.7 |
|
V |
| UVLO hysteresis (UCCx817) |
|
5.8 |
6.3 |
|
V |
| Maximum shunt voltage (UCCx817) |
IVCC = 10 mA |
15.4 |
17 |
17.5 |
V |
| VCC turnon threshold (UCCx818) |
|
9.7 |
10.2 |
10.8 |
V |
| VCC turnoff threshold (UCCx818) |
|
9.4 |
9.7 |
|
V |
| UVLO hysteresis (UCCx818) |
|
0.3 |
0.5 |
|
V |
| VOLTAGE AMPLIFIER SECTION |
| Input voltage |
TA = 0°C to 70°C |
7.387 |
7.5 |
7.613 |
V |
| TA = -–40°C to 85°C |
7.369 |
7.5 |
7.631 |
| VSENSE bias current |
VSENSE = VREF, VAOUT = 2.5 V |
|
50 |
200 |
nA |
| Open-loop gain |
VAOUT = 2 V to 5 V |
50 |
90 |
|
dB |
| High-level output voltage |
IL = –150 µA |
5.3 |
5.5 |
5.6 |
V |
| Low-level output voltage |
IL = 150 µA |
0 |
50 |
150 |
mV |
| OVER VOLTAGE PROTECTION AND ENABLE SECTION |
| Over voltage reference |
|
VREF +0.48 |
VREF +0.50 |
VREF +0.52 |
V |
| Hysteresis |
|
300 |
500 |
600 |
mV |
| Enable threshold |
|
1.7 |
1.9 |
2.1 |
V |
| Enable hysteresis |
|
0.1 |
0. |
0.3 |
V |
| CURRENT AMPLIFIER SECTION |
| Input offset voltage |
VCM = 0 V, VCAOUT = 3 V |
–3.5 |
0 |
2.5 |
mV |
| Input bias current |
VCM = 0 V, VCAOUT = 3 V |
|
–50 |
–100 |
nA |
| Input offset current |
VCM = 0 V, VCAOUT = 3 V |
|
25 |
100 |
nA |
| Open loop gain |
VCM = 0 V, VCAOUT = 2 V to 5 V |
90 |
|
|
dB |
| Common-mode output voltage |
VCM = 0 V to 1.5 V, VCAOUT = 3 V |
60 |
80 |
|
dB |
| High-level output voltage |
IL = –120 mA |
5.6 |
6.5 |
6.8 |
VV |
| Low-level output voltage |
IL = 1 mA |
0.1 |
0.2 |
0.5 |
MHz |
| Gain bandwidth product |
See (1) |
|
2.5 |
|
|
| VOLTAGE REFERENCE SECTION |
| Input voltage |
TA = 0°C to 70°C |
7.387 |
7.5 |
7.613 |
V |
| TA = -–40°C to 85°C |
7.369 |
7.5 |
7.631 |
| Load regulation |
IREF = 1 mA to 2 mA |
0 |
|
10 |
mV |
| Line regulation |
VCC = 10.8 to 15 V(2) |
0 |
|
10 |
mV |
| Short-circuit current |
VREF = 0 V |
–20 |
–25 |
–50 |
mA |
| OSCILLATOR SECTION |
| Initial accuracy |
TA = 25°C |
85 |
100 |
115 |
kHz |
| Voltage stability |
VCC = 10.8 to 15 V |
–1% |
|
1% |
|
| Total variation |
Line, temp |
80 |
|
120 |
kHz |
| Ramp peak voltage |
|
4.5 |
5 |
5.5 |
V |
| Ramp amplitude voltage (peak to peak) |
|
3.5 |
4 |
4.5 |
V |
| PEAK CURRENT LIMIT SECTION |
| PKLMT reference voltage |
|
–15 |
|
15 |
mV |
| PKLMT propagation delay |
|
150 |
350 |
500 |
ns |
| MULTIPLIER SECTION |
| IMOUT, high line, low power output current, (0°C to 85°C) |
IAC = 500 µA, VFF = 4.7 V, VAOUT = 1.25 V |
0 |
–6 |
–20 |
µA |
| IMOUT, high line, low power output current, (–40°C to 85°C) |
IAC = 500 µA, VFF = 4.7 V, VAOUT = 1.25 V |
0 |
–6 |
–23 |
| IMOUT, high line, low power output current |
IAC = 500 µA, VFF = 4.7 V, VAOUT = 5 V |
–70 |
–90 |
–105 |
| IMOUT, low line, low power output current |
IAC = 150 µA, VFF = 1.4 V, VAOUT = 1.25 V |
–10 |
–19 |
–50 |
| IMOUT, low line, high power output current |
IAC = 150 µA, VFF = 1.4 V, VAOUT = 5 V |
–268 |
–300 |
–345 |
| IMOUT, IAC limited output current |
IAC = 150 µA, VFF = 1.3 V, VAOUT = 5 V |
–250 |
–300 |
–400 |
| Gain constant (K) |
IAC = 150 µA, VFF = 1.3 V, VAOUT = 2.5 V |
0.5 |
1 |
1.5 |
1/V |
| IMOUT, zero current |
IAC = 150 µA, VFF = 1.4 V, VAOUT = 0.25 V |
|
0 |
–2 |
µA |
| IAC = 500 µA, VFF = 4.7 V, VAOUT = 0.25 V |
|
0 |
–2 |
| IMOUT, zero current, (0°C to 85°C) |
IAC = 500 µA, VFF = 4.7 V, VAOUT = 0.5 V |
|
0 |
–3 |
µA |
| IMOUT, zero current, (–40°C to 85°C) |
IAC = 500 µA, VFF = 4.7 V, VAOUT = 0.5 V |
|
0 |
–3.5 |
| Power limit (IMOUT x VFF) |
IAC = 150 µA, VFF = 1.4 V, VAOUT = 5 V |
–375 |
–420 |
–485 |
µW |
| FEED-FORWARD SECTION |
| VFF output current |
IAC = 300 µA |
–140 |
–150 |
–160 |
µA |
| SOFT START SECTION |
| SS charge current |
|
–6 |
–10 |
–16 |
µA |
| GATE DRIVER SECTION |
| Pullup resistance |
IO = –100 mA to –200 mA |
|
9 |
12 |
Ω |
| Pulldown resistance |
IO = 100 mA |
|
4 |
10 |
| Output rise time |
CL = 1 nF, RL = 10 Ω, VDRVOUT = 0.7 V to 9 V |
|
25 |
50 |
ns |
| Output fall time |
CL = 1 nF, RL = 10 Ω, VDRVOUT = 9 V to 0.7 V |
|
10 |
50 |
| Maximum duty cycle |
|
93% |
95% |
99% |
|
| Minimum controlled duty cycle |
At 100 kHz |
|
|
2% |
|
| ZERO POWER SECTION |
| Zero power comparator threshold |
Measured on VAOUT |
0.2 |
0.33 |
0.5 |
V |