ZHCSAH7C November 2012 – June 2017 UCC28710 , UCC28711 , UCC28712 , UCC28713
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VHV | Start-up pin voltage, HV | 700 | V | ||
| VVDD | Bias supply voltage, VDD | 38 | V | ||
| IDRV | Continuous gate current sink | 50 | mA | ||
| IDRV | Continuous gate current source | Self-limiting | mA | ||
| IVS | Peak current, VS | −1.2 | mA | ||
| VDRV | Gate drive voltage at DRV | −0.5 | Self-limiting | V | |
| Voltage | VS | −0.75 | 7 | V | |
| CS, CBC, NTC | −0.5 | 5 | V | ||
| TJ | Operating junction temperature | −55 | 150 | °C | |
| Lead temperature 0.6 mm from case for 10 s | 260 | °C | |||
| Tstg | Storage temperature | −65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Bias supply operating voltage | 9 | 35 | V | |
| CVDD | VDD bypass capacitor | 0.047 | 1 | µF | |
| RCBC | Cable-compensation resistance | 10 | kΩ | ||
| IVS | VS pin current | −1 | mA | ||
| TJ | Operating junction temperature | −40 | 125 | °C | |
| THERMAL METRIC(1) | UCC2871x | UNIT | |
|---|---|---|---|
| D (SOIC) | |||
| 7 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 141.5 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 73.8 | °C/W |
| RθJB | Junction-to-board thermal resistance | 89 | °C/W |
| ψJT | Junction-to-top characterization parameter | 23.5 | °C/W |
| ψJB | Junction-to-board characterization parameter | 88.2 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| HIGH-VOLTAGE START UP | |||||||
| IHV | Start-up current out of VDD | VHV = 100 V, VVDD = 0 V, start state | 100 | 250 | 500 | µA | |
| IHVLKG | Leakage current at HV | VHV = 400 V, run state | 0.1 | 1 | µA | ||
| BIAS SUPPLY INPUT | |||||||
| IRUN | Supply current, run | IDRV = 0, run state | 2 | 2.65 | mA | ||
| IWAIT | Supply current, wait | IDRV = 0, wait state | 95 | 120 | µA | ||
| ISTART | Supply current, start | IDRV = 0, VVDD = 18 V, start state, IHV = 0 | 18 | 30 | µA | ||
| IFAULT | Supply current, fault | IDRV = 0, fault state | 95 | 125 | µA | ||
| UNDERVOLTAGE LOCKOUT | |||||||
| VVDD(on) | VDD turnon threshold | VVDD low to high | 19 | 21 | 23 | V | |
| VVDD(off) | VDD turnoff threshold | VVDD high to low | 7.7 | 8.1 | 8.5 | V | |
| VS INPUT | |||||||
| VVSR | Regulating level | Measured at no-load condition, TJ = 25 °C(1) | 4.01 | 4.05 | 4.09 | V | |
| VVSNC | Negative clamp level | IVS = –300 µA, volts below ground | 190 | 250 | 325 | mV | |
| IVSB | Input bias current | VVS = 4 V | –0.25 | 0 | 0.25 | µA | |
| CS INPUT | |||||||
| VCST(max) | Maximum CS threshold voltage | VVS = 3.7 V | 738 | 780 | 810 | mV | |
| VCST(min) | Minimum CS threshold voltage | VVS = 4.35 V | 175 | 195 | 215 | mV | |
| KAM | AM control ratio | VCST(max) / VCST(min) | 3.6 | 4 | 4.4 | V/V | |
| VCCR | Constant current regulating level | CC regulation constant | 318 | 330 | 343 | mV | |
| KLC | Line compensation current ratio | IVSLS = –300 µA, IVSLS / current out of CS pin | 24 | 25 | 28.6 | A/A | |
| TCSLEB | Leading-edge blanking time | DRV output duration, VCS = 1 V | 180 | 235 | 280 | ns | |
| DRIVERS | |||||||
| IDRS | DRV source current | VDRV = 8 V, VVDD = 9 V | 20 | 25 | mA | ||
| RDRVLS | DRV low-side drive resistance | IDRV = 10 mA | 6 | 12 | Ω | ||
| VDRCL | DRV clamp voltage | VVDD = 35 V | 14 | 16 | V | ||
| RDRVSS | DRV pulldown in start state | 150 | 190 | 230 | kΩ | ||
| TIMING | |||||||
| fSW(max) | Maximum switching frequency | VVS = 3.7 V | 92 | 100 | 106 | kHz | |
| fSW(min) | Minimum switching frequency | VVS = 4.35 V | UCC28710 UCC28711 UCC28712 UCC28713 |
600 | 680 | 755 | Hz |
| tZTO | Zero-crossing timeout delay | 1.8 | 2.1 | 2.55 | µs | ||
| PROTECTION | |||||||
| VOVP | Overvoltage threshold | At VS input, TJ = 25 °C(1) | 4.55 | 4.6 | 4.71 | V | |
| VOCP | Overcurrent threshold | At CS input | 1.4 | 1.5 | 1.6 | V | |
| IVSL(run) | VS line-sense run current | Current out of VS pin increasing | 190 | 225 | 275 | µA | |
| IVSL(stop) | VS line-sense stop current | Current out of VS pin decreasing | 70 | 80 | 100 | µA | |
| KVSL | VS line sense ratio | IVSL(run) / IVSL(stop) | 2.45 | 2.8 | 3.05 | A/A | |
| TJ(stop) | Thermal shut-down temperature | Internal junction temperature | 165 | °C | |||
| CABLE COMPENSATION | |||||||
| VCBC(max) | Cable compensation maximum voltage | Voltage at CBC at full load | UCC28710 | 2.9 | 3.2 | 3.5 | V |
| VCVS(min) | Compensation at VS | VCBC = open, change in VS regulating level at full load | UCC28710 | –55 | –15 | 25 | mV |
| VCVS(max) | Maximum compensation at VS | VCBC = 0 V, change in VS regulating level at full load | UCC28710 | 275 | 320 | 375 | mV |
| VCVS | Compensation at VS | Change in VS regulating level at full load | UCC28711 | –55 | –15 | 25 | mV |
| UCC28712 | 103 | ||||||
| UCC28713 | 206 | ||||||
| NTC INPUT | |||||||
| VNTCTH | NTC shut-down threshold | Fault UVLO cycle when below this threshold | UCC28711 UCC28712 UCC28713 |
0.9 | 0.95 | 1 | V |
| INTC | NTC pullup current | Current out of pin | UCC28711 UCC28712 UCC28713 |
90 | 105 | 125 | µA |
Figure 1. Bias Supply Current vs. Bias Supply Voltage
Figure 3. VS Regulation Voltage vs. Temperature
Figure 5. Minimum CS Threshold vs. Temperature
Figure 9. NTC Shutdown Threshold Voltage vs. Temperature
Figure 11. VS Overvoltage Threshold vs. Temperature
Figure 2. Bias Supply Current vs. Temperature
Figure 4. VS Line Sense Current vs. Temperature
Figure 6. Constant Current Regulating Level vs. Temperature
| VDRV = 8 V | VVDD = 9 V |
Figure 10. NTC Pull-Up Current vs. Temperature
Figure 12. HV Start-Up Current vs. Temperature