ZHCSC62D March 2014 – December 2017
PRODUCTION DATA.
Table 9 summarize the standby power, and Table 10 summarizes the average efficiency performance of the UCC28630EVM-572, (TI Literature Number SLUUAX9).
| STANDBY POWER | |
|---|---|
| 115 VAC (mW) | 230 VAC (mW) |
| 57 | 60 |
| AVERAGE EFFICIENCY (INCLUDING OUTPUT 76-mΩ CABLE DROP) | ||
|---|---|---|
| LOAD LEVEL (%) | 115 VAC (%) | 230 VAC (%) |
| 25 (16.25 W) | 89.44 | 89.26 |
| 50 (32.5 W) | 88.98 | 89.38 |
| 75 (48.75 W) | 88.24 | 89.10 |
| 100 (65 W) | 87.59 | 88.73 |
| Average | 88.6 | 89.1 |