ZHCSC00C December 2013 – September 2024 UCC27532-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| BIAS CURRENTS | ||||||
| IDDoff | Startup current, VDD = 7 | IN, EN = VDD | 100 | 240 | 350 | μA |
| IN, EN = GND | 100 | 250 | 350 | |||
| UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
| VON | Supply start threshold | 8 | 8.9 | 9.8 | V | |
| VOFF | Minimum operating voltage after supply start | 7.3 | 8.2 | 9.1 | V | |
| VDD_H | Supply voltage hysteresis | 0.7 | V | |||
| INPUT (IN) | ||||||
| VIN_H | Input signal high threshold | VDD = 16V, Output high | 8.8 | 9.4 | 10 | V |
| VIN_L | Input signal low threshold | VDD = 16V, Output low | 6.7 | 7.3 | 7.9 | V |
| VIN_HYS | Input signal hysteresis | VDD = 16V | 2.1 | V | ||
| ENABLE (EN) | ||||||
| VEN_H | Enable signal high threshold | VDD = 16V, Output high | 1.7 | 1.9 | 2.1 | V |
| VEN_L | Enable signal low threshold | VDD = 16V, Output low | 0.8 | 1 | 1.2 | V |
| VEN_HYS | Enable signal hysteresis | VDD = 16V | 0.9 | V | ||
| OUTPUTS (OUTH/OUTL) | ||||||
| ISRC/SNK | Source peak current (OUTH)/ sink peak current (OUTL)(1) | CLOAD = 0.22 µF, ƒ = 1 kHz | –2.5 / 5 | A | ||
| VOH | OUTH, high voltage | IOUTH = –10 mA | VDD –0.2 | VDD –0.12 | VDD –0.07 | V |
| VOL | OUTL, low voltage | IOUTL = 100 mA | 0.065 | 0.125 | V | |
| ROH | OUTH, pullup resistance(1) | TA = 25°C, IOUT = -10 mA | 11 | 12 | 12.5 | Ω |
| TA = –40°C to 140°C, IOUT = -10 mA | 7 | 12 | 20 | |||
| ROL | OUTL, pulldown resistance | TA = 25°C, IOUT = 100 mA | 0.45 | 0.65 | 0.85 | Ω |
| TA = –40°C to 140°C, IOUT = 100 mA | 0.3 | 0.65 | 1.25 | |||