ZHCSTB0E February 2010 – November 2023 UCC27321-Q1 , UCC27322-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| IDD | Static operating current | UCC27321-Q1 | IN = Low, ENBL = Low, VDD = 15 V | 150 | 225 | µA | |
| 440 | 650 | ||||||
| IN = High, ENBL = Low, VDD = 15 V | 370 | 550 | |||||
| 370 | 550 | ||||||
| UCC27322-Q1 | IN = Low, ENBL = High, VDD = 15 V | 150 | 225 | ||||
| 450 | 650 | ||||||
| IN = High, ENBL = High, VDD = 15 V | 75 | 125 | |||||
| 675 | 1000 | ||||||
| INPUT (IN) | |||||||
| VIH | Logic 1 input threshold | 1.6 | 2.2 | 2.5 | V | ||
| VIL | Logic 0 input threshold | 1.1 | 1.8 | 2.0 | V | ||
| Input current | 0 V ≤ VIN ≤ VDD | –10 | 0 | 10 | µA | ||
| OUTPUT (OUT) | |||||||
| Peak output current(1) | VDD = 14 V | 9 | A | ||||
| ROH | Output resistance high(2) | IOUT = –10 mA | 0.6 | 1.5 | Ω | ||
| ROL | Output resistance low(2) | IOUT = 10 mA | 0.4 | 1 | Ω | ||
| ENABLE (ENBL) | |||||||
| VEN_H | Enable rising threshold voltage | Low-to-high transitions | 1.5 | 2.2 | 2.7 | V | |
| VEN_L | Enable falling threshold voltage | High-to-low transition | 1.1 | 1.65 | 2 | V | |
| Hysteresis | 0.18 | 0.55 | 0.9 | V | |||
| R(ENBL) | Enable impedance | VDD = 14 V, ENBL = Low | 75 | 100 | 145 | kΩ | |
| tD3 | Propagation delay time | CLOAD = 10 nF (see Figure 7-2) | 60 | 95 | ns | ||
| tD4 | Propagation delay time | CLOAD = 10 nF (see Figure 7-2) | 60 | 95 | ns | ||