ZHCSES5A March   2016  – March 2016 UCC24636

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Start Up and UVLO
      2. 8.3.2 Volt-Sec SR Driver On-Time Control
      3. 8.3.3 Standby Operation
      4. 8.3.4 Pin Fault Protection
        1. 8.3.4.1 VPC Pin Overvoltage
        2. 8.3.4.2 VPC Pin Open
        3. 8.3.4.3 VSC Pin Open
        4. 8.3.4.4 TBLK Pin Open
        5. 8.3.4.5 VPC and VSC Short to Ground
        6. 8.3.4.6 TBLK Pin Short to Ground
    4. 8.4 Device Functional Modes
      1. 8.4.1 Start-Up
      2. 8.4.2 Normal Operation
      3. 8.4.3 Standby Operation
      4. 8.4.4 Conditions to Stop Operation
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 AC-to-DC Adapter, 5 V, 15 W
      2. 9.2.2 Design Requirements
      3. 9.2.3 Calculation of Component Values
        1. 9.2.3.1 VPC Input
        2. 9.2.3.2 VSC Input
        3. 9.2.3.3 TBLK Input
      4. 9.2.4 Application Waveforms And Curves
    3. 9.3 Do's and Don'ts
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 VDD Pin
      2. 11.1.2 VPC Pin
      3. 11.1.3 VSC Pin
      4. 11.1.4 GND Pin
      5. 11.1.5 TBLK Pin
      6. 11.1.6 DRV Pin
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 器件命名规则
        1. 12.1.1.1 术语定义(用于设计示例)
    2. 12.2 文档支持
      1. 12.2.1 相关文档 
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Pin Configuration and Functions

DBV Package
6-Pin SOT23
Top View
UCC24636 pin_lusc82.gif

Pin Functions

PIN I/O(1) DESCRIPTION
NO. NAME
1 VPC I The Voltage during Primary Conduction pin is connected to a resistor divider from the SR MOSFET drain. This pin determines a sample of the primary-side MOSFET volt seconds during the primary on-time. This voltage programs a voltage controlled current source for the internal VPC ramp charging current.
2 VSC I The Voltage during Secondary Conduction pin is connected to a resistor divider from the power-supply output. This pin determines a sample of the secondary-side output voltage used to determine SR MOSFET conduction time. This voltage programs a voltage controlled current source for the internal VSC ramp charging current.
3 TBLK – TIME BLANK pin is used to select the blanking time of the VPC rising edge. A programmable range from 200 ns to 2 µs is available to prevent false detection of the primary on-time due to ringing during DCM operation.
4 DRV O DRIVE is an output used to drive the gate of an external synchronous rectifier N-channel MOSFET switching transistor, with source pin connected to GND.
5 GND G The GROUND pin is both the reference pin for the controller and the low-side return for the drive output. Special care should be taken to return all AC decoupling capacitors as close as possible to this pin and avoid any common trace length with analog signal return paths.
6 VDD P VDD is the bias supply input pin to the controller. A carefully placed bypass capacitor to GND is required on this pin.
(1) P = Power, G = Ground, I = Input, O = Output, I/O = Input/Output