ZHCSOX6C September 2021 – December 2022 UCC14240-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MAX | UNIT | |
|---|---|---|---|---|
| IS | Safety input rms current (VDD-VEE) | RθJA = 52.3 °C/W, VVIN = 27 V, TJ = 150 °C, TA = 25 °C, POUT = 2 W (1) (2) | 150 | mA |
| RθJA = 52.3 °C/W, VVIN = 21 V, TJ = 150 °C, TA = 25 °C, POUT = 2 W (1) (2) | 200 | mA | ||
| PS | Safety power dissipation (input power - output power) | RθJA = 52.3 °C/W, TJ = 150 °C, TA = 25 °C (1) (2) | 2.39 | W |
| TS | Safety temperature | (1) (2) | 150 | °C |