ZHCSOX6C September   2021  – December 2022 UCC14240-Q1

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Electrical Characteristics
    9. 6.9  Safety Limiting Values
    10. 6.10 Insulation Characteristics
    11. 6.11 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Power Stage Operation
        1. 7.3.1.1 VDD-VEE Voltage Regulation
        2. 7.3.1.2 COM-VEE Voltage Regulation
        3. 7.3.1.3 Power Handling Capability
      2. 7.3.2 Output Voltage Soft Start
      3. 7.3.3 ENA and PG
      4. 7.3.4 Protection Functions
        1. 7.3.4.1 Input Undervoltage Lockout
        2. 7.3.4.2 Input Overvoltage Lockout
        3. 7.3.4.3 Output Overvoltage Protection
        4. 7.3.4.4 Overpower Protection
          1. 7.3.4.4.1 Output Undervoltage Protection
        5. 7.3.4.5 Overtemperature Protection
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
        1. 8.2.2.1 Capacitor Selection
        2. 8.2.2.2 RLIM Resistor Selection
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  9. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 术语表
  10. 10Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

ENA and PG

The ENA input pin and PG output pin on the primary-side use 5-V TTL and 3.3-V LVTTL level logic thresholds.

The active-high enable input (ENA) pin is used to turn-on the isolated DC/DC converter of the module. Either 3.3-V or 5-V logic rails can be used. Maintain the ENA pin voltage below 5.5 V. After ENA pin voltage becomes above the enable threshold VEN_IR, UCC14240-Q1 enables, starts switching, goes through the soft-start process and delivers power to the secondary side. After ENA pin voltage falls below the disable threshold VEN_IF, UCC14240-Q1 disables, stops switching.

The ENA pin can also be used to reset the UCC14240-Q1 device after it enters the protection safe-state mode. After a detected fault, the protection logic will latch off and place the device into a safe state. When all the faults are cleared, the ENA-pin can be used to clear the UCC14240-Q1 latch by toggling the ENA pin voltage below VEN_IF for longer than 150 μs, then toggling back up to 3.3 V or 5 V. The device will then exit the latch-off mode and we initiate a soft-start. Figure 7-6 illustrates the latch-off reset timing.

Figure 7-6 Latch-off Reset Using ENA Pin

The active-low power-good (PG) pin is an open-drain output that indicates (short) when the module has no fault and the output voltages are within ±10% of the output voltage regulation setpoints. Connect a pull-up resistor (> 1 kΩ) from PG pin to either a 5-V or 3.3-V logic rail. Maintain the PG pin voltage below 5.5 V without exceeding its recommended operating voltage. The logic of PG pin can be illustrated using Figure 7-7.

Figure 7-7 PG Pin Logic