SLUS352C January 1997 – December 2015 UC1846 , UC2846 , UC3846 , UC3847
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The UCx846/7 family of control devices provides all of the necessary features to implement fixed frequency, current mode control schemes while maintaining a minimum external parts count. The superior performance of this technique can be measured in improved line regulation, enhanced load response characteristics, and a simpler, easier to design control loop. Topological advantages include inherent pulse-by-pulse current limiting capability, automatic symmetry correction for push-pull converters. Protection circuitry includes undervoltage lockout and programmable current limit in addition to soft-start capability. A shutdown function is also available which initiates either a complete shutdown with automatic restart or latch the supply off.
Figure 5. Typical Application Diagram
Table 1 shows the design parameters for this application.
| DESIGN PARAMETER | TARGET VALUE |
|---|---|
| Typical efficiency | 85% |
| Switching frequency | 880 kHz |
| Pulse by pulse current limit threshold | 1 A |
This section details the design procedure based on the design requirements.
Output deadtime is determined by the external capacitor, CT, according to the formula:

where
For large values of RT: τd (μs ) ≈145CT (μF).
Oscillator frequency is approximated by the formula:

Figure 6. Error Amplifier Output Configuration
Figure 7. Parallel Operation
Figure 8. Pulse by Pulse Current Limiting
Figure 9. Soft-Start and Shutdown, Restart Functions
| t = 0.2 ms/div | output response = 20 mV/div | |