SLUSAG0A March   2011  – March 2016 UC1707-SP

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Typical Switching Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Simplified Internal Circuitry
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Shutdown Circuit Description
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

UC1707-SP MOSFET driver IC is designed to provide fast transition and high peak currents required for the MOSFETs. Each driver features TTL compatible input thresholds, undervoltage lockout, thermal shutdown and low cross conduction, high-speed output circuitry. The peak current of each totem-pole output, whether source or sink is 1.5 A. However, on dual output versions as in UC1707-SP both of the outputs can be paralleled for 3-A peak current.

9.2 Typical Application

UC1707-SP power_mosfet_drive_circuit_slusag0.png Figure 13. Power MOSFET Drive Circuit
UC1707-SP converts_single_output_pwms_high_current_pushpull_slusag0.png Figure 14. Convert Single Output PWMS High-Current Push-Pull Configuration

9.2.1 Design Requirements

Push-Pull Transformer coupling – driving MOSFETs with transformer coupled winding.

9.2.2 Detailed Design Procedure

The totem-pole outputs of the UC1707-SP can easily be configured for implementing the balanced transformer drive as shown in Figure 14. Output A and B are alternating now as the internal flip-flop is active and the output frequency is halved. When the UC1707-SP output goes high, the other is held low during the dead time between output pulses. With balanced operation, no coupling capacitor on the primary is necessary since there is no net DC in the primary. Schottky clamp diodes on the primary side and back to back Zener diodes on the secondary are necessary to minimize the overshoot caused by the ringing of the gate capacitance with circuit inductances.

9.2.3 Application Curves

t = 1 µs/DIV.

The following waveforms refer to the application in Figure 14.

UC1707-SP app_curve01_slusag0.png Figure 15. Inverting Input and UC1707 Output
UC1707-SP app_curve03_slusag0.png Figure 17. Secondary Current and Drain Voltage
UC1707-SP app_curve02_slusag0.png Figure 16. Primary Current and Secondary Voltage