ZHCSUG1C September 1980 – January 2024
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT + | Positive-going input threshold voltage | See (4) | 0.2 | V | |||
0.4 | |||||||
VIT- | Negative-going input threshold voltage | See (4) | -0.2 | V | |||
-0.4(2) | |||||||
Vhys | Hysteresis voltage (VIT+-VIT-) | 70 | mV | ||||
VOH | High-level output voltage | VID = 0.2V, | IO = -1mA | 2.5 | 1.5 | V | |
VOL | Low-level output voltage | VID = -0.2V, | IO = 20mA | 0.35 | 0.5 | V | |
II | Input current | VCC = 0 to 5.5V, | VI = 10V | 1.1 | 1.25 | mA | |
See (5) | VI = -10V | -1.6 | -1.25 | ||||
IOS | Short-circuit output current(3) | VO = 0, | VID = 0.2V | -40 | -75 | -100 | mA |
ICC | Supply current | VID = -0.5V, | No load | 35 | 50 | mA |