ZHCSOI7A November 2021 – March 2022 TXU0102
PRODUCTION DATA
The outputs for this device are disabled and enter a high-impedance state when either supply is <100 mV or left floating (disconnected), with the complementary supply within recommended operating conditions. It is recommended that the inputs are kept low before floating (disconnecting) either supply.
The ICCx(floating) in the Electrical Characteristics specifies the maximum supply current. The Ioff(float) in the Electrical Characteristics specifies the maximum leakage into or out of any input or output pin on the device.
Figure 9-1 VCC Disconnect
Feature