ZHCSPL2 August   2022 TXU0102-Q1

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Pin Configuration and Functions—TXU0102-Q1
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, VCCA = 1.2 ± 0.1 V
    7. 6.7  Switching Characteristics, VCCA = 1.5 ± 0.1 V
    8. 6.8  Switching Characteristics, VCCA = 1.8 ± 0.15 V
    9. 6.9  Switching Characteristics, VCCA = 2.5 ± 0.2 V
    10. 6.10 Switching Characteristics, VCCA = 3.3 ± 0.3 V
    11. 6.11 Switching Characteristics, VCCA = 5.0 ± 0.5 V
    12. 6.12 Operating Characteristics
    13. 6.13 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Load Circuit and Voltage Waveforms
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 8.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 8.3.2 Control Logic (OE) with VCC(MIN) Circuitry
      3. 8.3.3 Balanced High-Drive CMOS Push-Pull Outputs
      4. 8.3.4 VCC Isolation and VCC Disconnect
      5. 8.3.5 Over-Voltage Tolerant Inputs
      6. 8.3.6 Glitch-Free Power Supply Sequencing
      7. 8.3.7 Negative Clamping Diodes
      8. 8.3.8 Fully Configurable Dual-Rail Design
      9. 8.3.9 Supports High-Speed Translation
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Regulatory Requirements
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 接收文档更新通知
    4. 12.4 支持资源
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 术语表
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted) (1) (2) (3)
MIN MAX UNIT
VCCA Supply voltage A 1.08 5.5 V
VCCB Supply voltage B 1.08 5.5 V
IOH High-level output current VCCO = 1.1 V –1.5 mA
VCCO = 1.4 V –3
VCCO = 1.65 V –4.5
VCCO = 2.3 V –8
VCCO = 3 V –10
VCCO = 4.5 V –12
IOL Low-level output current VCCO = 1.1 V 1.5 mA
VCCO = 1.4 V 3
VCCO = 1.65 V 4.5
VCCO = 2.3 V 8
VCCO = 3 V 10
VCCO = 4.5 V 12
VI Input voltage (3) 0 5.5 V
VO Output voltage Active State 0 VCCO V
Tri-State 0 5.5
TA Operating free-air temperature –40 125 °C
VCCI is the VCC associated with the input port.
VCCO is the VCC associated with the output port.
All control inputs and data I/Os of this device have weak pulldowns to ensure the line is not floating when undefined external to the device. The input leakage from these weak pulldowns is defined by the Ispecification indicated under Electrical Characteristics.