ZHCSFA8 May   2016 TUSB501-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Power Supply Characteristics
    6. 7.6 DC Electrical Characteristics
    7. 7.7 AC Electrical Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Receiver Equalization
      2. 9.3.2 De-Emphasis Control and Output Swing
      3. 9.3.3 Automatic LFPS Detection
      4. 9.3.4 Automatic Power Management
    4. 9.4 Device Functional Modes
      1. 9.4.1 Disconnect Mode
      2. 9.4.2 U Modes
        1. 9.4.2.1 U0 Mode
        2. 9.4.2.2 U2/U3 Mode
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13器件和文档支持
    1. 13.1 社区资源
    2. 13.2 商标
    3. 13.3 静电放电警告
    4. 13.4 Glossary
  14. 14机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

10 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

10.1 Application Information

One example of the TUSB501-Q1 used in a Host application on transmit and receive channels is shown in Figure 8. The re-driver is needed on the transmit path to pass transmitter compliance due to loss between the Host and connector. The re-driver uses the equalization to recover the insertion loss and re-drive the signal with boosted swing down the remaining channel, through the USB3.0 cable, and into the device PCB. Additionally, the TUSB501-Q1 is needed on the receive channel for the Host to pass receiver jitter tolerance. The re-driver recovers the loss from the Device PCB, connector, and USB 3.0 cable and re-drives the signal going into the Host receiver. The equalization, output swing, and de-emphasis settings are dependent upon the type of USB3.0 signal path and end application.

10.2 Typical Application

TUSB501-Q1 schematic_sllset3.gif Figure 8. Application Schematic

10.2.1 Design Requirements

For this design example, use the parameter shown in Table 2.

Table 2. Design Parameters

PARAMETER VALUE
VCC 3.3 V
Supply nominal current 250 mA
Operating free-air temperature TA = 25°C
CAC AC coupling capacitor 100 nF
Pull-up resistors 4.98 kΩ

10.2.2 Detailed Design Procedure

To begin the design process, determine the following:

  • Equalization (EQ) setting
  • De-Emphasis (DE) setting
  • Output Swing Amplitude (OS) setting

The equalization should be set based on the insertion loss in the pre-channel (channel before the TUSB501-Q1 device). The input voltage to the device is able to have a large range because of the receiver sensitivity and the available EQ settings. The EQ terminal can be pulled high through a resistor to VCC, low through a resistor to ground, or left floating. The application schematic above shows the implementation.

The De-Emphasis setting should be set based on the length and characteristics of the post channel (channel after the TUSB501-Q1 device). Output de-emphasis can be tailored using the DE terminal. This terminal should be pulled high through a resistor to VCC, low through a resistor to ground, or left floating. Figure 8 shows the implementation. The output swing setting can also be configured based on the amplitude needed to pass the compliance test. This setting will also be based on the length of interconnect or cable the TUSB501-Q1 is driving. This terminal should be pulled low through a resistor to ground or left floating. Figure 8 shows the implementation.

10.2.3 Application Curves

TUSB501-Q1 EyeDiagram_DE_0dB_EQ_6dB.gif
DE = 0 dB EQ = 6 dB 8 Input Trace
Figure 9. Eye Diagram
TUSB501-Q1 SigTest_CP1_Eye_Diagram.png
DE = 0 dB EQ = 6 dB 8 Input Trace
Figure 10. SigTest CP1 Eye Diagram