4 Revision History
Changes from Revision C (April 2018) to Revision D (January 2022)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- 删除了第 4 页、第 11 页、第 12 页和第 31 页上的晶体 1M 反馈电阻器 要求Go
- Updated the pin description from:
SMBus slave address bits 2 and 3 are always 1
for TUSB4020BI to: SMBus slave address bit
3 is always 1 for TUSB4020BI
Go
- Corrected the default register setting for the Register offset
9h
Go
- Updated the Clock, Reset, and Miscellaneous Schematic in the
Clock, Reset, and Miscellaneous sectionGo
Changes from Revision B (June 2017) to Revision C (April 2018)
- Changed the Absolute Maximum Ratings table, added pin voltagesGo
Changes from Revision A (March 2016) to Revision B (June 2017)
- Added SMBUS Programming current to the Hub Input Supply Current table Go
- Added Note to the SMBus Slave Operation sectionGo
Changes from Revision * (July 2015) to Revision A (March 2016)
- 删除了
Section 1
“DM/DP 极性交换”Go