ZHCSGQ5 September   2017 TUSB215-Q1
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 EQ
      2. 7.3.2 DC BOOST
      3. 7.3.3 BC1.2 CDP Support
    4. 7.4 Device Functional Modes
      1. 7.4.1 Low Speed (LS) Mode
      2. 7.4.2 Full Speed (FS) Mode
      3. 7.4.3 High Speed (HS) Mode
      4. 7.4.4 Shutdown Mode
      5. 7.4.5 I2C Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Test Procedure to Construct USB High Speed Eye Diagram
          1. 8.2.2.1.1 For a Host Side Application
          2. 8.2.2.1.2 For a Device Side Application
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 接收文档更新通知
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • RGY|14
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature and voltage range (unless otherwise noted)(1)
MIN MAX UNIT
Supply Voltage Range VCC -0.3 6 V
Voltage Range on I/O pins DxP, DxM, RSTN, EQ, SCL, SDA, DC_BOOST, VREG -0.3 3.8 V
Tstg Storage temperature -65 150 °C
Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) ±2000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) ±500
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature and voltage range (unless otherwise noted)
MIN NOM MAX UNIT
VCC Supply voltage 4.4 5 5.5 V
TA Ambient temperature TUSB215Q1 -40 105 °C
TJ Junction temperature TUSB215Q1 -40 125 °C

Thermal Information

THERMAL METRIC(1) UNIT
RGY (VQFN)
14 PINS
RθJA Junction-to-ambient thermal resistance 49.1 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 52.8 °C/W
RθJB Junction-to-board thermal resistance 24.2 °C/W
ΨJT Junction-to-top characterization parameter 2.2 °C/W
ΨJB Junction-to-board characterization parameter 24.3 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 7 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

over operating free-air temperature and voltage range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
POWER
IACTIVE_HS High-speed active curent USB channel = HS mode; 480 Mbps traffic; VCC = 5V; VCC supply stable; DC Boost = 60 mV 18 30 mA
IIDLE_HS High-speed idle current USB channel = HS mode; no traffic; VCC = 5V; VCC supply stable; DC Boost = 60 mV 13 22 mA
ISUSPEND_HS High-speed suspend current USB channel = HS suspend mode; VCC = 5V; VCC supply stable 0.76 1.5 mA
IFS_LS Full/Low speed current USB channel = FS mode or LS mode; VCC = 5V 0.77 1.5 mA
IDISCONNECT Disconnect current Host side application; No device attachment; VCC = 5V 0.86 1.5 mA
IRSTN Disable current RSTN driven low; VCC supply stable; VCC = 5V 22 80 µA
ILKG_FS Pin fail-safe leakage current for SDA, SCL, DC_BOOST, DxP/N, RSTN VCC = 0 V; Pin at 3.6 V 40 µA
RSTN
VIH High-level input voltage VCC = 4.4V 2 3.6 V
VIL Low-level input voltage VCC = 5.5V 0 0.8 V
IIH High-level input current VIH = 3.6 V -4 4 µA
IIL Low-level input current VIL = 0 V -11 11 µA
EQ
REQ External pull-down resistor on EQ pin. AC Boost Level 0 160 Ω
AC Boost Level 1 1.4 2 kΩ
AC Boost Level 2 3.7 3.9 kΩ
AC Boost Level 3 6 kΩ
CD, ENA_HS
VOH High-level output voltage IO = -50µA 2.4 V
VOL Low-level output voltage IO = 50µA 0.4 V
SCL, SDA
CI2CBUS I2C Bus capacitance 4 150 pF
VIH SDA and SCL input high level voltage VCC = 4.4V 2 3.6 V
VIL SDA and SCL input Low level voltage VCC = 5.5V 0.8 V
VSDA_OL SDA low-level output voltage 4.7kΩ pullup to 3.6V; VCC = 4.4V 0.4 V
ISDA_OL SDA Low level output current VCC = 5.5V; I2C pulled up to 3.6V 1.1 mA
DC_BOOST
VIH High-level input voltage VCC = 5V 2.4 3.6 V
VIM Mid-level input voltage VCC = 5V 1.6 V
VIL Low-level input voltage VCC = 5V 0 0.4 V
DxP, DxM
CIO_DXX Capacitance to GND Measured with LCR meter and device powered down. 1 MHz sinusoid, 30 mVpp ripple 2.7 pF

Switching Characteristics

over operating free-air temperature and voltage range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
FBR_DXX DxP/M Bit Rate USB channel = HS mode; 480 Mbps traffic; VCC supply stable 480.24 Mbps
tRISE_DXX DxP/M rise time 10% - 90%; VCC = 5.5V; Max AC Gain; 100 ps
tFALL_DXX DxP/M fall time 90% - 10%; VCC = 5.5V; Max AC Gain; 100 ps
tRSTN_PULSE_WIDTH Minimum width to detect a valid RSTN signal assert when the pin is actively driven VCC = 4.4 V; Refer to Figure 1 20 µs
tSTABLE VCC stable before RSTN de-assertion Refer to Figure 1 100 µs
tVCC_RAMP VCC ramp time 0.2 100 ms
TUSB215-Q1 timing-01-sllsex5.gif Figure 1. Power On and Reset Timing

Typical Characteristics

TUSB215-Q1 sllsex6_2mpost_without.gif Figure 2. USB2.0 HS Eye diagram, Host far-end with 2m cable post-channel loss without TUSB215-Q1
TUSB215-Q1 tc_host_eye_5m_sllsex6.png Figure 4. USB2.0 HS Eye diagram, Host far-end with 5m cable pre-channel loss without TUSB215-Q1
TUSB215-Q1 sllsex6_2mpost_with.gif Figure 3. USB2.0 HS Eye diagram, Host far-end with 2m cable post-channel loss with TUSB215-Q1
TUSB215-Q1 tc_tusb213_eye_5m_sllsex6.png Figure 5. USB2.0 HS Eye diagram, Host far-end with 5m cable pre-channel loss with TUSB215-Q1