ZHCSON3A June 2007 – August 2021 TRS3222E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(2) | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| II | Input leakage current ( EN, PWRDOWN) | ±0.01 | ±1 | μA | |||
| ICC | Supply current | No load, PWRDOWN at VCC | 0.3 | 1 | mA | ||
| Supply current (powered off) | No load, PWRDOWN at GND | 1 | 10 | μA | |||