ZHCSOO7A August 2021 – November 2021 TPSM8A28 , TPSM8A29
PRODUCTION DATA
Test conditions: fSW = 600 kHz, VIN = 12 V, VOUT = 1 V, IOUT = 15 A, COUT = 8 × 47 µF (1206/6.3V/X7R), IC: 82.5°C
Figure 10-3 Thermal
Image at 25°C Ambient, 12 Vin, 1 Vout, 15 A, 600 kHzTest conditions:
fSW = 600 kHz, VIN = 12 V, VOUT = 5 V, IOUT = 12 A, COUT = 8 × 47 µF (1206/6.3V/X7R)
IC: 88.7°C
Figure 10-4 Thermal Image at
25°C Ambient, 12 Vin,5 Vout, 12 A, 600 kHz