ZHCSGE1A July 2017 – August 2017 TPSM84203 , TPSM84205 , TPSM84212
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT VOLTAGE (VIN) | |||||||
| VIN | Input voltage range | Over VOUT range | TPSM84203 | 4.5(1) | 28 | V | |
| TPSM84205 | 7(1) | 28 | V | ||||
| TPSM84212 | 14.5(1) | 28 | V | ||||
| VIN_UVLO | VIN under voltage lock out | VIN increasing | 4.1 | 4.4 | V | ||
| VIN decreasing | 3.3 | 3.6 | V | ||||
| OUTPUT VOLTAGE (VOUT) | |||||||
| VOUT | Output voltage | Over IOUT range | TPSM84203 | 3.3 | V | ||
| TPSM84205 | 5.0 | V | |||||
| TPSM84212 | 12.0 | V | |||||
| Set-point voltage tolerance | TA = 25°C, IOUT = 0 A | –3% | +3% | ||||
| Temperature variation(2) | –40°C ≤ TA ≤ 85°C, IOUT = 0 A | 0.4% | |||||
| Line regulation | Over VIN range, IOUT = 1 A | 0.4% | |||||
| Load regulation | Over IOUT range | 0.5% | |||||
| Output voltage ripple | 20 MHz bandwidth, peak-to-peak, IOUT> 500 mA | 15 | mV | ||||
| OUTPUT CURRENT | |||||||
| IOUT | Output current | See SOA graph for derating over temperature. | 0 | 1.5 | A | ||
| Overcurrent threshold | 3.1 | A | |||||
| PERFORMANCE | |||||||
| ƞ | Efficiency(3) | VIN = 5 V, IOUT = 1 A | VOUT = 3.3 V | 92% | |||
| VIN = 12 V, IOUT = 1 A | VOUT = 3.3 V | 91% | |||||
| VOUT = 5.0 V | 92% | ||||||
| VIN = 24 V, IOUT = 1 A | VOUT = 3.3 V | 87% | |||||
| VOUT = 5.0 V | 90% | ||||||
| VOUT = 12.0 V | 94% | ||||||
| Transient response(2) | 1 A/µs load step,
25% to 75% IOUT(max), COUT= 94 µF |
VOUT over/undershoot | 4% | VOUT | |||
| Recovery time | 100 | µs | |||||
| SOFT START | |||||||
| TSS | Internal soft start time(2) | 5 | ms | ||||
| THERMAL SHUTDOWN | |||||||
| Rising threshold(2) | 165 | °C | |||||
| Hysteresis(2) | 10 | °C | |||||
| CAPACITANCE | |||||||
| CIN | External input capacitance | Ceramic type | 10 | µF | |||
| Non-ceramic type | 0 | 100 | µF | ||||
| COUT | External output capacitance | Ceramic type | TPSM84203 | 94 | 470 | µF | |
| TPSM84205 | |||||||
| TPSM84212 | 47 | 470 | µF | ||||
| Total output capacitance | 0 | 500(4) | µF | ||||
| Equivalent series resistance (ESR) | 35 | mΩ | |||||