ZHCSR76 November 2022 TPSM82901
PRODUCTION DATA
The TPSM82901 can be programmed by the MODE/S-CONF pin to either classical configuration where the FB/VSET pin is used as the feedback pin, sensing VO through an external resistive divider. The TPSM82901 can also be programmed to 16 different fixed output voltages. These are set through an external resistor between the FB/VSET pin and GND. In this configuration, VO is directly sensed at the VOS internal terminal connection of the device.
If the device is configured to operate in classical adjustable VO operation, the FB/VSET pin is used as the feedback pin and needs to sense VO through an external divider network. Figure 7-2 shows the typical schematic for this configuration.