ZHCSPT6C July 2023 – April 2024 TPSM8287A06 , TPSM8287A12 , TPSM8287A15
PRODMIX
First, use Equation 50 to calculate the bandwidth of the inner loop:
Next, calculate the product of gmRComp1:
If gmRComp1 > than 1, use Equation 53 to calculate the recommended value of CComp1, which sets a zero in the control loop. If gmRComp1 < 1, use Equation 55 to calculate the recommended value of CComp1.
The closest standard value is 6.8 nF.
Equation 56 approximates the loop bandwidth.