ZHCSNI2 September 2021 TPSM560R6H
PRODUCTION DATA
The amount of PCB copper as well as airflow affects the thermal performance of the device. Figure 10-5 shows the effects of copper area and airflow on the junction-to-ambient thermal resistance (RθJA) of the TPSM560R6H. The junction-to-ambient thermal resistance versus PCB area is plotted for a 4-layer PCB.
To determine the required copper area for an application: