ZHCSNI2 September 2021 TPSM560R6H
PRODUCTION DATA
The TPSM560R6H requires a minimum amount of output capacitance for proper operation. The minimum amount of required output varies depending on the output voltage. See Figure 7-2 for the required output capacitance. Additional output capacitance can be added to reduce ripple voltage or for applications with transient load requirements.
For this design example, 2 × 47-µF, 10-V, ceramic capacitors are used.