ZHCSSY0 august 2023 TPS92621-Q1
PRODUCTION DATA
Input voltage range is from 9 V to 16 V, and 2 LEDs in one string are required to achieve turn indicator function. The LED maximum forward voltage, VF_MAX is 2.5 V for each LED, however the minimum forward voltage, VF_MIN is 1.9 V. Each LED current is 130 mA and each output channel is independent controlled by MCU through individual GPIO.