ZHCSMK9 January 2021 TPS7B88-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 6 V to 40 V |
| Output voltage | 5 V |
| Output current | 350 mA |
| Output capacitor | 10 µF |