ZHCST52A September 2023 – November 2023 TPS7B4256-Q1
PRODUCTION DATA
Use the parameters listed in Table 7-1 for this design example.
| DESIGN PARAMETER | EXAMPLE VALUES |
|---|---|
| Input voltage | 3 V to 40 V |
| ADJ/EN reference voltage | 2 V to 40 V |
| Output voltage | 2 V to 40 V |
| Output current rating | 70 mA |
| Output capacitor range | 1 µF to 100 µF |
| Output capacitor ESR range | 1 mΩ to 2 Ω |