SBVS441 December   2022 TPS7B4255

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
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
    6.     Timing Characteristics
    7. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Regulated Output (VOUT)
      2. 7.3.2 Undervoltage Lockout
      3. 7.3.3 Thermal Protection
      4. 7.3.4 Current Limit
      5. 7.3.5 VOUT Short to Battery
      6. 7.3.6 Tracking Regulator With an Enable Circuit
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation With VIN < 3 V
      2. 7.4.2 Operation With ADJ/EN Control
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Dropout Voltage
      2. 8.1.2 Reverse Current
      3. 8.1.3 Signal-Buffering LDO
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input and Output Capacitor Selection
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Package Mounting
        2. 8.4.1.2 Board Layout Recommendations to Improve PSRR and Noise Performance
        3. 8.4.1.3 Power Dissipation and Thermal Considerations
        4. 8.4.1.4 Thermal Performance Versus Copper Area
      2. 8.4.2 Layout Example
  9. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Device Nomenclature
      2. 9.1.2 Development Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Thermal Performance Versus Copper Area

The most used thermal resistance parameter RθJA is highly dependent on the heat-spreading capability built into the particular PCB design, and therefore varies according to the total copper area, copper weight, and location of the planes. The RθJA recorded in the Section 6.4 table is determined by the JEDEC standard (Figure 8-7), PCB, and copper-spreading area, and is only used as a relative measure of package thermal performance. For a well-designed thermal layout, RθJA is actually the sum of the package junction-to-case (bottom) thermal resistance (RθJCbot) plus the thermal resistance contribution by the PCB copper.

GUID-2BF2C0B9-4F00-41EC-AD78-3CA4192C654F-low.gif Figure 8-7 JEDEC Standard 2s2p PCB

Figure 8-8 and Figure 8-9 illustrate the functions of RθJA and ψJB versus copper area and thickness. These plots are generated with a 101.6-mm × 101.6-mm × 1.6-mm PCB of two and four layers. For the 4-layer board, inner planes use 1-oz copper thickness. Outer layers are simulated with both 1-oz and 2-oz copper thickness. A 4 x 5 (DBV package) array of thermal vias with a 300-µm drill diameter and 25-µm copper plating is located as close as practical to the GND pin of the device. The thermal vias connect the top layer, the bottom layer and, in the case of the 4-layer board, the first inner GND plane. Each of the layers has a copper plane of equal area.

As illustrated in Figure 8-9, ψJB increases with increasing connecting copper area. The reason for this increase is that the board temperature is measured at the copper near the GND pin, and because the GND pin is fused to the die pad, more heat escapes through the GND pin when more copper is connected to the pad, and thus the temperature at this point is higher. Consequently the ψJB increases. This increase does not imply that heat sinking for the device is reduced when more connecting copper is added. Increasing connecting copper area always increases board-level heat sinking for the device. Furthermore, the boards used for Figure 8-9 have vias connecting to internal copper planes. Therefore, ψJB is much higher than what is specified in the Section 6.4 table, which uses the high-K board layout specified in JESD51-7 that has no thermal vias.

Figure 8-8 RθJA vs Copper Area (DBV Package)
Figure 8-9 ψJB vs Copper Area (DBV Package)