ZHCSF00A April   2016  – May 2016 TPS7B4254-Q1
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Short-Circuit and Overcurrent Protection
      2. 7.3.2 Integrated Inductive Clamp Protection
      3. 7.3.3 OUT Short-to-Battery and Reverse-Polarity Protection
      4. 7.3.4 Undervoltage Shutdown
      5. 7.3.5 Thermal Protection
      6. 7.3.6 Regulated Output (OUT)
      7. 7.3.7 Adjustable Output Voltage (FB and ADJ)
        1. 7.3.7.1 OUT Voltage Equal to the Reference Voltage
        2. 7.3.7.2 OUT Voltage Higher Than Reference Voltage
        3. 7.3.7.3 Output Voltage Lower Than Reference Voltage
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation With VIN < 4 V
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Application With Output Voltage Equal to the Reference Voltage
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Input Capacitor
          2. 8.2.1.2.2 Output Capacitor
        3. 8.2.1.3 Application Curve
      2. 8.2.2 High-Accuracy LDO
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 社区资源
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Pin Configuration and Functions

DDA Package
8-Pin HSOP With Exposed Thermal Pad
Top View
NC – No internal connection

Pin Functions

PIN TYPE(1) DESCRIPTION
NAME NO.
ADJ 5 I Connect the reference to this pin. A low signal disables the device and a high signal enables the device. The reference voltage can be connected directly or by a voltage divider for lower output voltages. To compensate for line influences, connect a capacitor close to the device pin.
FB 4 I This pin is the feedback pin, which can connect to the external resistor divider to select the output voltage.
GND 3, 6 G Ground reference
IN 8 I This pin is the device supply. To compensate for line influences, connect a capacitor close to the device pin.
NC 2, 7 NC Not internally connected.
OUT 1 O Block to GND with a capacitor close to the device pins with respect to the capacitance and ESR requirements listed in the Output Capacitor section.
Exposed thermal pad Connect the thermal pad to the GND pin or leave it floating.
(1) I = input, O = output, G = ground, NC = no internal connection