ZHCS834G June 2011 – March 2020 TPS7A63-Q1 , TPS7A6401-Q1
PRODUCTION DATA.
Calculated the power dissipated in the device using Equation 8.
where
As IQUIESCENT << IOUT, therefore, ignore the term IQUIESCENT × VIN in Equation 8.
For a device in operation at a given ambient air temperature (TA), calculate the junction temperature (TJ) using Equation 9.
where
Calculate the rise in junction temperature due to power dissipation using Equation 10.
For a given maximum junction temperature (TJ-Max), calculate the maximum ambient air temperature (TA-Max) at which the device can operate using Equation 11.