ZHCS515A December   2011  – August 2015 TPS7A4201
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
    6. 6.6 Dissipation Ratings
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Enable Pin Operation
      2. 7.3.2 Thermal Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Dropout Operation
      3. 7.4.3 Disabled
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Adjustable Operation
      2. 8.1.2 Transient Voltage Protection
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Capacitor Recommendations
        2. 8.2.2.2 Input and Output Capacitor Requirements
        3. 8.2.2.3 Bypass Capacitor Requirements
        4. 8.2.2.4 Maximum AC Performance
        5. 8.2.2.5 Transient Response
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Board Layout Recommendations to Improve PSRR and Noise Performance
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
    4. 10.4 Power Dissipation
  11. 11器件和文档支持
    1. 11.1 社区资源
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Pin Configuration and Functions

DGN Package
8-Pin MSOP
Top View
TPS7A4201 po_dgn_bvs162.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
OUT 1 O Regulator output. A capacitor greater than 4.7 µF must be tied from this pin to ground to assure stability.
FB 2 I This pin is the input to the control-loop error amplifier. It is used to set the output voltage of the device.
NC 3 — Not internally connected. This pin must either be left open or tied to GND.
6
7
GND 4 — Ground
EN 5 I This pin turns the regulator on or off.
If VEN ≥ VEN_HI the regulator is enabled.
If VEN ≤ VEN_LO, the regulator is disabled.
If not used, the EN pin can be connected to IN. Make sure that VEN ≤ VIN at all times.
IN 8 I Input supply
PowerPAD — — Solder to printed circuit board (PCB) to enhance thermal performance.
NOTE: The PowerPAD is internally connected to GND.
Although it can be left floating, it is highly recommended to connect the PowerPAD to the GND plane.