ZHCSK09C July 2019 – September 2022 TPS7A02
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input voltage | 1.5 | 6.0 | V | ||
| VEN | Enable voltage | 0 | 6.0 | V | ||
| VOUT | Output voltage | 0.8 | 5.0 | V | ||
| IOUT | Output current | 0 | 200 | mA | ||
| CIN | Input capacitor | 1 | µF | |||
| COUT | Output capacitor(1) (2) | 1 | 1 | 22 | µF | |
| FEN | EN toggle frequency | 10 | kHz | |||
| TJ | Operating junction temperature | –40 | 125 | °C | ||