ZHCSKU3C February 2020 – January 2022 TPS784-Q1
PRODUCTION DATA
| PRODUCT(1)(2) | VOUT |
|---|---|
| TPS784xx(x)ZQ(W)yyyRQ1 | xx(x) is
the nominal output voltage. For output voltages with a resolution of
100 mV, two digits are used in the ordering number; otherwise, three
digits are used (for example, 285 = 2.85 V). Z indicates the pinout of the device. If no letter is present, the EN pin is pin 7, if the B version is used, EN is now pin 6. yyy is the package designator. W is used to denote a wettable flank package. |