ZHCSDI0A October 2014 – March 2015 TPS706
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VIN | –0.3 | 7 | V |
| VEN | –0.3 | 7 | V | |
| VOUT | –0.3 | 7 | V | |
| Maximum output current | IOUT | Internally limited | ||
| Output short-circuit duration | Indefinite | |||
| Continuous total power dissipation | PDISS | See Thermal Information | ||
| Junction temperature, TJ | –55 | 150 | °C | |
| Storage temperature, Tstg | –55 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 2.7 | 6.5 | V | |
| VOUT | Output voltage | 1.2 | 5 | V | |
| IOUT | Output current | 0 | 150 | mA | |
| VEN | Enable voltage | 0 | 6.5 | V | |
| CIN | Input capacitor | 0 | 1 | µF | |
| COUT | Output capacitor | 2 | 2.2 | 47 | µF |
| TJ | Operating junction temperature | –40 | 125 | °C | |
| THERMAL METRIC(1) | TPS706 | UNIT | ||
|---|---|---|---|---|
| DBV | DRV | |||
| 5 PINS | 6 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 212.1 | 73.1 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 78.5 | 97.0 | |
| RθJB | Junction-to-board thermal resistance | 39.5 | 42.6 | |
| ψJT | Junction-to-top characterization parameter | 2.86 | 2.9 | |
| ψJB | Junction-to-board characterization parameter | 38.7 | 42.9 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 12.8 | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input voltage range | 2.7 | 6.5 | V | ||
| VOUT | Output voltage range | 1.2 | 5.0 | V | ||
| VOUT(accuracy) | DC output accuracy | VOUT < 3.3 V | –2% | 2% | ||
| VOUT ≥ 3.3 V, TJ = –40°C to 85°C | –1% | 1% | ||||
| ΔVOUT | Line regulation | (VOUT(nom) + 1 V, 2.7 V) ≤ VIN ≤ 6.5 V | 3 | 10 | mV | |
| Load regulation | VIN = VOUT(nom) + 1.5 V or 3 V (whichever is greater), 100 µA ≤ IOUT ≤ 150 mA | 20 | 50 | mV | ||
| VDO | Dropout voltage(1)(3) | 2.8 V ≤ VOUT ≤ 3.3 V, IOUT = 50 mA | 295 | 650 | mV | |
| 2.8 V ≤ VOUT ≤ 3.3 V, IOUT = 150 mA | 975 | 1540 | mV | |||
| I(CL) | Output current limit(4) | VOUT = 0.9 × VOUT(nom) | 200 | 320 | 500 | mA |
| IGND | Ground pin current | IOUT = 0 mA, VOUT ≤ 3.3 V | 1.3 | 2.55 | µA | |
| IOUT = 150 mA | 350 | µA | ||||
| ISHDN | Shutdown current | VEN ≤ 0.4 V, VIN = 2.7 V | 150 | nA | ||
| PSRR | Power-supply rejection ratio | f = 10 Hz | 80 | dB | ||
| f = 100 Hz | 62 | dB | ||||
| f = 1 kHz | 52 | dB | ||||
| Vn | Output noise voltage | BW = 10 Hz to 100 kHz, IOUT = 10 mA, VIN = 2.7 V, VOUT = 1.2 V |
190 | μVRMS | ||
| VEN(HI) | Enable pin high (enabled) | 0.9 | V | |||
| Enable pin high (disabled) | 0 | 0.4 | V | |||
| IEN | EN pin current | EN = 1.0 V, VIN = 5.5 V | 300 | nA | ||
| IREV | Reverse current (flowing out of IN pin) |
VOUT = 3 V, VIN = VEN = 0 V | 10 | nA | ||
| Reverse current (flowing into OUT pin) |
VOUT = 3 V, VIN = VEN = 0 V | 100 | nA | |||
| TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 158 | °C | ||
| Reset, temperature decreasing | 140 | °C | ||||
| TJ | Operating junction temperature | –40 | 125 | °C | ||
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| tSTR | Start-up time(2) | VOUT(nom) ≤ 3.3 V | 200 | 600 | µs | |
| VOUT > 3.3 V | 500 | 1500 | µs | |||

| TPS70612 |

| TPS70612 |

| TPS70612 |

| TPS70633 |

| TPS70633, EN = open |

| Shutdown current, TPS70612 |

| VOUT = 2.8 V |

| Channel 2 = VOUT, channel 4 = IOUT, VIN = 2.7 V |

| Channel 2 = VOUT, channel 4 = IOUT, VIN = 2.7 V |

| Channel 2 = VOUT, channel 4 = IOUT, VIN = 4.3 V |

| Channel 2 = VOUT, channel 4 = IOUT, VIN = 4.3 V |

| Channel 2 = VOUT, channel 4 = VIN, IOUT = 10 mA |

| Channel 2 = VOUT, channel 4 = VIN, IOUT = 10 mA |

| Channel 1 = EN, channel 2 = VOUT, VIN = 4.3 V, COUT = 2.2 µF, TPS70633 |

| Channel 1 = VIN, channel 2 = VOUT, IOUT = 150 mA, TPS70633 |

| TPS70633 |

| TPS70633 |

| TPS70612 |

| TPS70612 |

| TPS70612 |

| VOUT = 2.8 V, VIN = 3.8 V, COUT = 2.2 µF |

| TPS70612 |

| Channel 2 = VOUT, channel 4 = IOUT, VIN = 2.7 V |

| Channel 2 = VOUT, channel 4 = IOUT, VIN = 2.7 V |

| Channel 2 = VOUT, channel 4 = IOUT, VIN = 4.3 V |

| Channel 2 = VOUT, channel 4 = IOUT, VIN = 4.3 V |

| Channel 2 = VOUT, channel 4 = VIN, IOUT = 50 mA |

| Channel 2 = VOUT, channel 4 = VIN, IOUT = 50 mA |

| Channel 1 = VIN, channel 2 = VOUT, IOUT = 3 mA, TPS70633 | ||