ZHCSIY2B July 2018 – August 2021 TPS65988
PRODUCTION DATA
To enable the setting of multiple I2C addresses using a single TPS65988 pin, a resistor divider is placed externally on the ADCIN2 pin. The internal ADC then decodes the address from this divider value. Figure 8-29 shows the decoding.
Table 8-6 lists the external divider needed to set bits [3:1] of the I2C Unique Address.
DIV = R2/(R1+R2)(1) | I2C UNIQUE ADDRESS [3:1] | ||
---|---|---|---|
DIV_min | DIV_max | I2C_ADDR_DECODE_C1 | I2C_ADDR_DECODE_C2 |
0.00 | 0.18 | 000b | 100b |
0.20 | 0.38 | 001b | 101b |
0.40 | 0.58 | 010b | 110b |
0.60 | 1.00 | 011b | 111b |