ZHCSJP1B May 2019 – October 2022 TPS65987DDJ
PRODUCTION DATA
For systems that support USB and DisplayPort Data, the USB and DisplayPort sources are muxed to the Type-C connector through the TUSB1046 Super Speed mux. The TPS65987DDJ is capable of controlling the Super Speed Mux over I2C and will configure it according to the connection at the Type-C connector. The TPS65987DDJ can also set the configurations for the Super Speed mux equalizer settings for the USB Super Speed and DisplayPort Lanes through an initializing set of I2C writes. Note that I2C1 is the I2C master controlling the SS Mux and I2C2 is connected to the embedded controller. I2C1 can operate as an I2C master/slave and I2C2 can only operate as an I2C slave. Alternatively the Super Speed mux can be controlled through GPIO instead of I2C. The TPD6S300 provides Type-C protection features such as short to VBUS on the CC and SBU pins and ESD protection for the USB2 DN/P. See the figure below for the system block diagram.