SLVSER3A November 2018 – April 2020 TPS65982BB
PRODUCTION DATA.
| PIN | TYPE | POR
STATE |
DESCRIPTION | |
|---|---|---|---|---|
| NAME | NO. | |||
| PP_5V0 | A11, B11, C11, D11 | Power | — | 5-V supply for VBUS. Bypass with capacitance CPP_5V0 to GND. Tie pin to GND when unused. |
| VBUS | H11, J10, J11, K11 | Power | — | 5-V output from PP_5V0. Bypass with capacitance CVBUS to GND. |
| VIN_3V3 | H1, F10 | Power | — | Supply for core circuitry and I/O. Bypass with capacitance CVIN_3V3 to GND. |
| VDDIO | B1 | Power | — | VDD for I/O. |
| VOUT_3V3 | H2 | Power | — | Output of supply switched from VIN_3V3. Bypass with capacitance COUT_3V3 to GND. Float pin when unused. |
| LDO_3V3 | G1 | Power | — | Output of the VBUS to 3.3 V LDO or connected to VIN_3V3 by a switch. Main internal supply rail. Used to power optional external flash memory. Bypass with capacitance CLDO_3V3 to GND. |
| LDO_1V8A | K1 | Power | — | Output of the 3.3-V or 1.8-V LDO for core analog circuits. Bypass with capacitance CLDO_1V8A to GND. |
| LDO_1V8D | A2 | Power | — | Output of the 3.3-V or 1.8-V LDO for core digital circuits. Bypass with capacitance CLDO_1V8D to GND. |
| LDO_BMC | E1 | Power | — | Output of the 1.1V output level LDO. Bypass with capacitance CLDO_BMC to GND. |
| PA_USB_P | K6 | Analog I/O | Hi-Z | Port A USB D+ connection. |
| PA_USB_N | L6 | Analog I/O | Hi-Z | Port A USB D- connection. |
| PB_USB_P | K7 | Analog I/O | Hi-Z | Port B USB D+ connection. |
| PB_USB_N | L7 | Analog I/O | Hi-Z | Port B USB D- connection. |
| USB_RP_P | L5 | Analog I/O | Hi-Z | System-side USB2.0 high-speed connection to port multiplexer. Ground pin with between 1-kΩ and 5-MΩ resistance when unused. |
| USB_RP_N | K5 | Analog I/O | Hi-Z | System-side USB2.0 high-speed connection to port multiplexer. Ground pin with between 1-kΩ and 5-MΩ resistance when unused. |
| SENSE | B10 | Analog input | Analog input | Short pin to VBUS. |
| SENSE | A10 | Analog input | Analog input | Short pin to VBUS. |
| SS | H7 | Analog output | Driven low | Soft Start. Tie pin to capacitance CSS to ground. |
| R_OSC | G2 | Analog I/O | Hi-Z | External resistance setting for oscillator accuracy. Connect R_OSC to GND through resistance RR_OSC. |
| PP_5V0_EN | G11 | Digital I/O | Hi-Z | Input enable signal for PP_5V0 power path. |
| CONFIG | H6 | Analog input | Hi-Z | Boot Configuration pin. Tie directly to ground. |
| BB_BOOT_OK | K3 | Digital I/O | Hi-Z | Output. Driven high once the TPS65982BB has completed its boot and configuration routines. |
| BB_EN | G10 | Digital I/O | Hi-Z | Input. When driven high enables billboard output on PA_USB_P and PA_USB_N. |
| BB_SRST | L3 | Digital I/O | Hi-Z | Input. When asserted high, initiates a soft reset of the TPS65982BB. |
| BB_PLUG_PB | K2 | Digital I/O | Hi-Z | Input. Signals the TPS65982BB to enable the USB billboard on the PA_USB pins. |
| BB_PLUG_PA | L2 | Digital I/O | Hi-Z | Input. Signals the TPS65982BB to enable the USB billboard on the PB_USB pins. |
| HRESET | D6 | Digital Input | Hi-Z | Active high hardware reset input. Assertion causes a reboot sequence. Ground pin when HRESET functionality will not be used. |
| I2C_SDA1 | D1 | Digital I/O | Digital input | I2C port 1 serial data. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistance when used or unused. |
| I2C_SCL1 | D2 | Digital I/O | Digital input | I2C port 1 serial clock. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistance when used or unused. |
| I2C_IRQ1Z | C1 | Digital output | Hi-Z | I2C port 1 interrupt. Active low. Implement externally as an open drain with a pullup resistance. Float pin when unused. |
| I2C_SDA2 | A5 | Digital I/O | Digital input | I2C port 2 serial data. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistance when used or unused. |
| I2C_SCL2 | B5 | Digital I/O | Digital input | I2C port 2 serial clock. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistance when used or unused. |
| I2C_IRQ2Z | B6 | Digital output | Hi-Z | I2C port 2 interrupt. Active low. Implement externally as an open drain with a pullup resistance. Float pin when unused. |
| I2C_ADDR | F1 | Analog I/O | Analog input | Sets the I2C address for both I2C ports. |
| SPI_CLK | A3 | Digital output | Digital input | SPI serial clock. Ground pin when unused |
| SPI_MOSI | B4 | Digital output | Digital input | SPI serial master output to slave. Ground pin when unused. |
| SPI_MISO | A4 | Digital input | Digital input | SPI serial master input from slave. This pin is used during boot sequence to determine if the optional flash memory is valid. Refer to the Device Functional Modes section for more details. Ground pin when unused. |
| SPI_SSZ | B3 | Digital output | Digital input | SPI slave select. Ground pin when unused. |
| GND | A1, A6, A7, A8, B7, B8, D5, D8, E4, E5, E6, E7, E8, F5, F6, F7, F8, G5, G6, G7, G8, H4, H5, H8, H10, J1, J2, K4, K8, L1, L4, L8 | Ground | NA | Ground. Connect all balls to ground plane. |
| NC | A9, B2, B9, C2, C10, D7, D10, E2, E10, E11, F2, F4, F11, G4, K9, K10, L9, L10, L11 | Blank | NA | Populated Ball that must remain unconnected. |
| No Ball | C3, C4, C5, C6, C7, C8, C9, D3, D4, D9, E3, E9, F3, F9, G3, G9, H3, H9, J3, J4, J5, J6, J7, J8, J9 | Blank | NA | Unpopulated Ball for A1 marker and unpopulated inner ring. |