SLVSAF6A June 2011 – January 2016 TPS65835
PRODUCTION DATA.
Active Shutter 3D Glasses
The TPS65835 is a power management unit (PMU) for active shutter 3D glasses consisting of a power management core and an MSP430 microcontroller. The power management core has an integrated power path, linear charger, LDO, boost converter, and full H-bridge analog switches for left and right shutter operation in a pair of active shutter 3D glasses. The MSP430 core supports the synchronization and communications from an IR, RF, or other communications module through the integrated universal serial communications and timer interfaces for operation of the H-bridge switches on the power management core.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPS65735 | VSON (32) | 4.00 mm x 4.00 mm |
Figure 1-1 TPS65835 Simplified Functional Block Diagram