ZHCSKJ3D december 2019 – may 2023 TPS652353
PRODUCTION DATA
For this design example, use the parameters in Table 8-1.
PARAMETER | VALUE |
---|---|
Input voltage range, VIN | 4.5 V to 20 V |
Output voltage range VLNB | 11 V to 21 V |
Output current range | 0 A to 1 A |