SLVSA76G March 2010 – January 2016 TPS65180B , TPS65181B
PRODUCTION DATA.
| FUNCTION | TPS65180 TPS65180B |
TPS65181 TPS65181B |
|---|---|---|
| Compatibility | EPSON ISIS (S1D113522) | EPSON ISIS (S1D113522) |
| EPSON Broadsheet (S1D13521) | ||
| OMAP | OMAP | |
| ST | ST | |
| Temperature sensor | Triggered by host | Automatically triggers every 60 s |
| I2C interface | Standard | Supports standard and Broadsheet protocol |
| Fault recovery | INT register must be read before rails can be re-enabled after a fault | Interrupts are automatically reset when faults clear. No need to read INT register. |
| VCOM adjust default | I2C control | External potentiometer |