SLVSBO6B January   2013  – July 2015 TPS65090

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics - Power Path Control
    6. 6.6  Electrical Characteristics - Charger
    7. 6.7  Electrical Characteristics - DC-DC Converters
    8. 6.8  Electrical Characteristics - Linear Regulators
    9. 6.9  Electrical Characteristics - Load Switches
    10. 6.10 Electrical Characteristics - Control
    11. 6.11 Timing Requirements - I2C Interface
    12. 6.12 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Always On LDOs
      2. 7.3.2 Power Path Control
      3. 7.3.3 Supply Status Outputs
      4. 7.3.4 Charger
      5. 7.3.5 DC-DC Converters
      6. 7.3.6 Load Switches
      7. 7.3.7 ADC
      8. 7.3.8 Protection
      9. 7.3.9 Interrupts
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 I2C Interface
        1. 7.5.1.1 F/S-Mode Protocol
        2. 7.5.1.2 H/S-Mode Protocol
    6. 7.6 Register Maps
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Front-End PMU Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Programming the Converter or Charger Output Voltage
          2. 8.2.1.2.2 Programming Input DPM Current and Charge Current
          3. 8.2.1.2.3 Output Filter Design (Inductor and Output Capacitor)
          4. 8.2.1.2.4 Inductor Selection
          5. 8.2.1.2.5 Capacitor Selection
            1. 8.2.1.2.5.1 Input Capacitor
            2. 8.2.1.2.5.2 DC-DC Converter and Charger Bootstrap Capacitors
            3. 8.2.1.2.5.3 DC-DC Converter and Charger Output Capacitors
            4. 8.2.1.2.5.4 LDO Output Capacitors
            5. 8.2.1.2.5.5 Load Switches Output Capacitors
          6. 8.2.1.2.6 Charger Battery Temperature Sensing
          7. 8.2.1.2.7 Reverse Voltage Protection
          8. 8.2.1.2.8 AC Switches
          9. 8.2.1.2.9 Battery Switches
        3. 8.2.1.3 Application Curves
      2. 8.2.2 DC-DC Converters
      3. 8.2.3 Charger
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Detailed Description

7.1 Overview

The TPS65090A is a single-chip power management IC for portable applications consisting of a battery charger with power path management for a dual or triple Li-Ion or Li-Polymer cell battery pack, three step-down converters, two always-on LDOs, and seven load switches with independent inputs.

7.2 Functional Block Diagram

TPS65090 fbd_lvsAU3.gif

7.3 Feature Description

7.3.1 Always On LDOs

As soon as a valid voltage at VSYS is applied, the LDOs start operating and providing a regulated output voltage at each of them. If DCDC1 is started, the output of the DCDC1 converter will be connected to the output of LDO1 with an internal bypass switch to ensure seamless transition. Finally, LDO1 will stop operating. LDO1 will restart when the voltage at its output drops below its regulation voltage. In this case, both outputs will be disconnected from each other. There will be no current flowing backward from the LDO1 output to the DCDC1 output. The same function is implemented for DCDC2 and LDO2.

7.3.2 Power Path Control

The device automatically switches adapter or battery power to the system load. The battery is connected to the system by default during power up or if the adapter power is not available. As soon as a valid voltage is detected on VACS and the voltage at VAC is higher than the battery voltage, the battery is disconnected and the AC power path switches controlled through the pins ACG and ACS are turned on. The system is powered through the adapter input. If the voltage on VACS is higher than the overvoltage protection threshold the AC power path switches are turned off or not turned on to protect the system from damage. Any voltage on VACS lower than the input undervoltage lockout (UVLO) threshold voltage will cause the AC power path switches to be off.

To protect the device and the system against reverse voltage additional external components are required to protect the pins VAC, VACS ACG and ACS which would be exposed to the reverse voltage. See the EVM documentation SLVU778 for more details.

In case the maximum adapter output current is not high enough to supply the complete system, the system can be powered through the adapter and the battery at the same time. If the adapter current is limited, the adapter voltage will drop to the battery voltage level and the backgate diode of the battery switch will conduct current.

To minimize the losses in this mode of operation, the battery switch is turned on. To detect whether there is still a power source connected at the AC input, the AC power path switches are turned off every 0.5 s for a few milliseconds. While the AC power path switches are off, VAC is discharged through a 1-kΩ resistor to GND. If the voltage at VACS did not drop below the input UVLO threshold voltage, the AC power path switches are turned on again to allow the power source connected to the AC input to supply the system again.

7.3.3 Supply Status Outputs

The status of the power supply is indicated through the status pins VACG, VBATG and VSYSG. All pins are open-drain outputs and need a pullup resistor to the respective logic supply voltage they are connected to.

VACG will be high if a voltage is detected at VAC and VACS which is in a useable window. This means the voltage detected at VACS must be lower than the overvoltage threshold and it must be higher than the input UVLO threshold voltage. Also, the voltage at VAC must be higher than battery voltage. If no battery is connected, the minimum voltage is above the UVLO threshold.

VSYSG will be high as soon as the system voltage, detected at VSYS_L1 and VSYS_L2, is above its undervoltage thresholds.

VBATG will be high if the voltage detected at FBC is between the minimum and the maximum voltage for battery good detection and the differential voltage VSRN - VVBAT is lower than 20 mV. This indicates that the battery discharge current is not exceeding the programmed maximum level.

7.3.4 Charger

Charging can be enabled by using the ENC pin or by programming the respective register through I2C. The charger will then start working when VACG is detected. If the battery is completely charged or charging has been terminated for any other reason, the charger will stay idle. Charging can be restarted by disabling the charger and enabling it again.

As soon as the charger is enabled it starts with battery detection as shown in Figure 36. If no battery or a battery short is detected the charger will continue with battery detection. If the battery is detected it will start charging.

TPS65090 batt_flow_LVSAU3.gifFigure 36. Battery Detection

The charger controls a low constant-charge current during a precharge phase when the battery is at a very low voltage and must be recovered. The charger controls a high fast-charge current if the battery voltage is greater than the low voltage threshold and less than the charge termination voltage. If the battery voltage has reached the charge termination voltage, the charger controls this voltage until the charge current has decayed below the charge termination threshold or the fast-charge safety timer has timed out. Precharge current and charge termination current are either 10% of the programmed fast-charge current if the fast-charge current is set to 1 A or higher. Otherwise they will be controlled to 100 mA. A complete charging cycle is shown in Figure 37.

TPS65090 chg_profile_LVSAU3.gifFigure 37. Charging Cycle

To support charging with weak power sources, the charger stays in operation even if it cannot control the charge current at the programmed level. For this operating condition, the charge termination based on low charge current can be turned off by programming the respective register.

The fast-charge safety timer is programmed to its lowest value by default. The time-out time can be increased by programming higher values in the respective registers. It cannot be turned off.

All charge currents are defined depending on the current sense resistor connected between the pins SRN and SRP. The maximum fast-charge current generates a 40 mV voltage drop across this resistor. All other currents are lower.

The charge termination voltage is defined by a resistive voltage divider connected between battery, feedback input of the charger (FBC), and GND. The maximum voltage at FBC which is controlled is typically 2.1 V.

The charger has also inputs to measure the battery cell temperature. It supports using two different temperature sensors which can be placed at different locations in the battery pack. For more details on the temperature sensing circuit, refer to Application and Implementation. For biasing the temperature sense resistor networks and the internal comparator reference the voltage at the VREFT pin is used. It is turned off if the charger is disabled.

Charge current and charge termination voltage can be programmed to lower than the maximum values using the digital interface. They are also controlled and forced to lower values depending on the measured battery cell temperature. The respective values for the five different temperature regions can be programmed in the charge control registers (CG_CTRLx) using the digital interface. Default settings for temperature thresholds and the respective fast-charge current and charge termination voltages are defined according to JEITA recommendations for multicell battery packs. The definitions for the thresholds and temperature zones are shown in Figure 38. Figure 38 also shows the default values for temperature thresholds, charge current and charge termination voltage, which are programmed in TPS65090A. The optional values which can be programmed through the digital interface, can be found in Electrical Characteristics. The actual temperature zones the charger operates in, can be read out from the charge status register CG_STATUS1.

TPS65090 jeita_lvsBO6.gifFigure 38. JEITA Charging Profile

If the adapter current measured with a sense resistor between the pins ACN and ACP exceeds its programmed value or the adapter voltage measured at VACS drops below a certain level (typically 7 V, see Electrical Characteristics) the charge current is reduced automatically to avoid an overload condition of the AC adapter and an undervoltage condition for the system. The charge current is also reduced if the charger temperature measured in the IC is exceeding 100°C.

The charger indicates its current status of operation in two ways. One is the STAT output pin which can be used to drive an LED. The STAT pin can have three different states as described in Table 1. To get details about the current state of charging the charging status register CG_STATUS1 can be read.

Table 1. Charger Status Pin STAT

CHARGING STATE STAT PIN STATE
Charging complete
Sleep mode
Charging disabled
HIGH
Charging in progress (including recharging) LOW
Charging suspended
No battery detected
Safety timer fault (precharge, fast-charge)
Blinking with 0.5 Hz

A status change from charging suspended to charging active and back sets the interrupt CGACT and charging completed sets the interrupt CGCPL. Both interrupts can be masked. If not masked, they will trigger IRQ pin to go low when they are set.

7.3.5 DC-DC Converters

The built in DC-DC converters are completely integrated except the required passive components. To maintain high efficiency, they are implemented as synchronous step-down converters. At medium and heavy loads they are operating in a PWM mode. As soon as the inductor current gets discontinuous, which means that the output current gets lower than half of the inductor ripple current the converters enter Power Save Mode. In Power Save Mode the switching frequency decreases linearly with the load current maintaining high efficiency. The transition into and out of Power Save Mode happens within the entire regulation scheme and is seamless in both directions.

All DC-DC converters can be enabled using their ENx pins. If they should be enabled using the digital interface the enable pin function can be masked in the DCDCx_CTRL register. If masked enable only works by writing a 1 to the EN bit in the DCDCx_CTRL register.

As soon as the output voltage reaches 80% of the input voltage, the power good register bit for this converter is set to 1. If the output voltage drops below this threshold the power good bit is set back to 0.

The start-up of the converter is controlled by an internal soft-start to make sure the output voltage is built up smoothly and the inrush current during start-up is kept at minimum.

All converters are current limited. The current limit is controlling the maximum output current. If the current limit is controlling the converter its respective OLDCDCx interrupt bits are set to 1. The OLDCDCx interrupt bits can be masked. If not masked, they will trigger IRQ pin to go low when they are set.

To make sure that the output voltage of the DC-DC converters is decreasing fast to a safe low value a built in output auto-discharge function can be enabled using the ADENDCDC bit in the respective DCDCx_CTRL register. If enabled, the output capacitors are actively discharged as soon as the converter is disabled. While the converter is enabled, its output discharge circuit is off to save power.

7.3.6 Load Switches

Load switches are turned on using the digital control interface by writing 1 in the ENFETx bit of their load switch control register FETx_CTRL. They cannot be enabled before DCDC1 and DCDC2 have been started and their output voltage is above their power good level. If DCDC1 or DCDC2 will be disabled, load switches will be immediately disabled as well and enabled if both DC-DC converters are enabled again.

After being turned on, the output voltage of the load switch is ramped up with a controlled slope (<1 V / μs) . The current limit is active during that time and does not allow the current to overshoot. This means the slope can be slower if controlled by the current limit.

After being turned on, a timer is started. If the timer terminates, the output voltage must have reached the input voltage. Otherwise, the load switch is turned off again expecting an overload condition. The minimum value of the timer is 200 μs. This timer is used as well if the load switch control limits the current. The timer can be extended through the digital control interface using 4 steps (max factor 16 up to 3 ms). If the load switch has been turned off by this safety timer, the load switch can only been turned on again by reprogramming its ENFETx bit to 1 again.

As soon as the output voltage reaches 80% of the input voltage, the power good register bit for this load switch is set to 1. If the output voltage drops below this threshold, the power good bit is set back to 0.

All load switches are current limited. The current limit is regulating the maximum output current. A temperature sensor can trigger the turnoff of the load switch as well. If the current limit is controlling the switch, their respective OLFETx interrupt bits are set to 1. The OLFETx interrupt bits can be masked. If not masked, they will trigger IRQ pin to go low when they are set.

To make sure that a voltage on the output of FET2 is not supplying its input while turned off, it is reverse-current protected. This feature is only available at FET2 to support controlling circuit blocks which can get power from an external source while the system is turned off, like HDMI.

To make sure that the output voltage of the load switches is decreasing fast to a safe low value, a built-in output auto-discharge function can be enabled using the ADENFETx bit in the respective FETx_CTRL register. If enabled, the output capacitors are actively discharged as soon as the load switch is disabled. While the load switch is enabled, its output discharge circuit is off to save power.

7.3.7 ADC

Analog-to-digital conversion is controlled according to the flow chart shown in Figure 39. After enabling the ADC, the channel which should be measured must be defined in the ADC control register. Analog-to-digital conversion is started by writing the start command in the ADC register. As soon as conversion is finished, ADEOC is set to 1 and the data is available in the ADOUT registers.

TPS65090 ADC_Conversion_lvsAU3.gifFigure 39. Analog-to-Digital Conversion

7.3.8 Protection

The device has 2 built-in undervoltage detectors. If the system voltage is not high enough to safely operate the DC-DC converters, they are shut down with the higher undervoltage threshold which also sets VSYSG high as soon as the system voltage has increased above this threshold. In this condition, the LDOs are still on to supply the internal control circuitry. If the system voltage further decreases and hits the second lower undervoltage threshold, the LDOs are turned off as well and the internal control circuit is disabled. The control circuit is reset and restarted if the supply voltage increases above the lower undervoltage threshold.

The device has a built-in temperature sensor which monitors the internal IC temperature. If the temperature exceeds the programmed threshold (see Electrical Characteristics), the device stops operating. As soon as the IC temperature has decreased below the programmed threshold, it starts operating again. There is a built-in hysteresis to avoid unstable operation at IC temperatures at the overtemperature threshold.

7.3.9 Interrupts

The device monitors several internal states of power path, charger, DC-DC converters, and load switches. If any of those states changes, an interrupt can be asserted. By default, all states are masked, so any state which should generate an interrupt must be unmasked. If an unmasked state changes, it will generate an interrupt, which means the output impedance of the IRQ pin will go low, and if properly connected, the voltage will go low. What has caused the interrupt can be read out from the interrupt status registers IRQ1 and IRQ2. The interrupt will be cleared by writing a zero to the IRQ bit in the interrupt status register IRQ1. The content of the status registers are refreshed only after an interrupt has occurred.

7.4 Device Functional Modes

The TPS65090A is designed with two LDOs that have a fixed voltage and are 'always on'. It is also designed with two fixed-voltage converters. Using external feedback resistors, a third DC-DC converter can be programmed to any voltage within the range of 1 V to 5 V. The devices also has seven load switches (one system voltage switch, one 5-V switch, and five 3.3-V switches) that can be connected as needed by the end application.

7.5 Programming

7.5.1 I2C Interface

I2C is a 2-wire serial interface developed by NXP (formerly Philips Semiconductor) (see I2C-Bus Specification and user manual, Rev 4, 13 February 2012). The bus consists of a data line (SDA) and a clock line (SCL) with pullup structures. When the bus is idle, both SDA and SCL lines are pulled high. All the I2C compatible devices connect to the I2C bus through open-drain I/O pins, SDA and SCL. A master device, usually a microcontroller or a digital signal processor, controls the bus. The master is responsible for generating the SCL signal and device addresses. The master also generates specific conditions that indicate the START and STOP of data transfer. A slave device receives and/or transmits data on the bus under control of the master device.

TPS6509x works as a slave and supports the following data transfer modes, as defined in the I2C-Bus Specification: standard mode (100 kbps), fast-mode (400 kbps), and high-speed mode (up to 3.4 Mbps in write mode). The interface adds flexibility to the power supply solution, enabling most functions to be programmed to new values depending on the instantaneous application requirements. Register contents are loaded when voltage is applied to TPS6509x higher than the UVLO threshold. The I2C interface is running from an internal oscillator that is automatically enabled when there is an access to the interface.

The data transfer protocol for standard and fast modes is exactly the same, therefore, they are referred to as F/S-mode in this document. The protocol for high-speed mode is different from the F/S-mode, and it is referred to as H/S-mode.

The TPS6509x supports 7-bit addressing; 10-bit addressing and general call address are not supported. The default device address is set to 1001000.The 2 LSB bits of the address are factory programmable. Contact TI about availability of different default device addresses.

All registers are set to their default value when the supply voltage is below the UVLO threshold.

7.5.1.1 F/S-Mode Protocol

The master initiates data transfer by generating a START condition. The START condition is when a high-to-low transition occurs on the SDA line while SCL is high, see Figure 40. All I2C-compatible devices should recognize a START condition.

The master then generates the SCL pulses, and transmits the 7-bit address and the read/write direction bit R/W on the SDA line. During all transmissions, the master ensures that data is valid. A valid data condition requires the SDA line to be stable during the entire high period of the clock pulse, see Figure 41. All devices recognize the address sent by the master and compare it to their internal fixed addresses. Only the slave device with a matching address generates an acknowledge, see Figure 42, by pulling the SDA line low during the entire high period of the ninth SCL cycle. Upon detecting this acknowledge, the master knows that the communication link with a slave has been established.

The master generates further SCL cycles to either transmit data to the slave (R/W bit = 0) or receive data from the slave (R/W bit = 1). In either case, the receiver must acknowledge the data sent by the transmitter. An acknowledge signal can either be generated by the master or by the slave, depending on which one is the receiver. 9-bit valid data sequences consisting of 8-bit data and 1-bit acknowledge can continue as long as necessary.

To signal the end of the data transfer, the master generates a STOP condition by pulling the SDA line from low to high while the SCL line is high, see Figure 40. This releases the bus and stops the communication link with the addressed slave. All I2C compatible devices must recognize the STOP condition. Upon the receipt of a STOP condition, all devices know that the bus is released, and they wait for a START condition followed by a matching address

Attempting to read data from register addresses not listed in this section results in FFh being read out.

7.5.1.2 H/S-Mode Protocol

When the bus is idle, both SDA and SCL lines are pulled high by the pullup devices.

The master generates a start condition followed by a valid serial byte containing HS master code 00001XXX. This transmission is made in F/S-mode at no more than 400 Kbps. No device is allowed to acknowledge the HS master code, but all devices must recognize it and switch their internal setting to support 3.4-Mbps operation.

The master then generates a repeated START condition (a repeated START condition has the same timing as the START condition). After this repeated START condition, the protocol is the same as F/S-mode, except that transmission speeds up to 3.4 Mbps are allowed. A STOP condition ends the HS-mode and switches all the internal settings of the slave devices to support the F/S-mode. Instead of using a STOP condition, repeated START conditions are used to secure the bus in HS-mode.

Trying to read data from register addresses not listed in this section results in FFh being read out.

TPS65090 start_stp_lvsAU3.gifFigure 40. START and STOP Conditions
TPS65090 bit_trns_lvsAU3.gifFigure 41. Bit Transfer on the I2C-Bus
TPS65090 if_ackn_lvsAU3.gifFigure 42. Acknowledge on the I2C-Bus
TPS65090 if_protocol_lvsAU3.gifFigure 43. Bus Protocol
TPS65090 if_write_lvsAU3.gifFigure 44. I2C Interface WRITE to in F/S Mode
TPS65090 if_read_lvsAU3.gifFigure 45. I2C Interface READ from in F/S Mode

7.6 Register Maps

Table 2. IRQ1 Register Address: 0x00

B7 B6 B5 B4 B3 B2 B1 B0
OLDCDC2 OLDCDC1 CGCPL CGACT VBATG VSYSG VACG IRQ
0 0 0 0 0 0 0 0
r r r r r r r r/w
OLDCDC2 Overload on DCDC2, IRQ on change to 1, cleared on interrupt clear
0: normal operation
1: overload
OLDCDC1 Overload on DCDC1, IRQ on change to 1, cleared on interrupt clear
0: normal operation
1: overload
CGCPL Charging completed, IRQ on change to 1, cleared on interrupt clear
0: charging not completed
1: charging completed
CGACT Charging status, interrupt on change
0: charging suspended
1: charging active
VBATG VBAT status, interrupt on change
0: VBAT not available
1: VBAT available and useable
VSYSG VSYS status, interrupt on change
0: VSYS not available
1: VSYS available and useable
VACG VAC status, interrupt on change
0: VAC not available
1: VAC available and useable
IRQ Interrupt
0: interrupt cleared
1: interrupt asserted

Table 3. IRQ2 Register Address: 0x01

B7 B6 B5 B4 B3 B2 B1 B0
OLFET7 OLFET6 OLFET5 OLFET4 OLFET3 OLFET2 OLFET1 OLDCDC3
0 0 0 0 0 0 0 0
r r r r r r r r
OLFET7 Overload on FET7, IRQ on change to 1, cleared on interrupt clear
0: normal operation
1: overload
OLFET6 Overload on FET6, IRQ on change to 1, cleared on interrupt clear
0: normal operation
1: overload
OLFET5 Overload on FET5, IRQ on change to 1, cleared on interrupt clear
0: normal operation
1: overload
OLFET4 Overload on FET4, IRQ on change to 1, cleared on interrupt clear
0: normal operation
1: overload
OLFET3 Overload on FET3, IRQ on change to 1, cleared on interrupt clear
0: normal operation
1: overload
OLFET2 Overload on FET2, IRQ on change to 1, cleared on interrupt clear
0: normal operation
1: overload
OLFET1 Overload on FET1, IRQ on change to 1, cleared on interrupt clear
0: normal operation
1: overload
OLDCDC3 Overload on DCDC3, IRQ on change to 1, cleared on interrupt clear
0: normal operation
1: overload

Table 4. IRQ1MASK Register Address: 0x02

B7 B6 B5 B4 B3 B2 B1 B0
OLDCDC2MASK OLDCDC1MASK CGCPLMASK CGACTMASK VBATGMASK VSYSGMASK VACGMASK reserved
0 0 0 0 0 0 0 0
r/w r/w r/w r/w r/w r/w r/w r
OLDCDC2MASK Enable overload on DCDC2 interrupt
0: disabled
1: enabled
OLDCDC1MASK Enable overload on DCDC1 interrupt
0: disabled
1: enabled
CGCPLMASK Enable charging completed status interrupt
0: disabled
1: enabled
CGACTMASK Enable charging status interrupt
0: disabled
1: enabled
VBATGMASK Enable VBAT status interrupt
0: disabled
1: enabled
VSYSGMASK Enable VSYS status interrupt
0: disabled
1: enabled
VACGMASK Enable VAC status interrupt
0: disabled
1: enabled
reserved

Table 5. IRQ2MASK Register Address: 0x03

B7 B6 B5 B4 B3 B2 B1 B0
OLFET7MASK OLFET6MASK OLFET5MASK OLFET4MASK OLFET3MASK OLFET2MASK OLFET1MASK OLDCDC3MASK
0 0 0 0 0 0 0 0
r/w r/w r/w r/w r/w r/w r/w r/w
OLFET7MASK Enable overload on FET7 interrupt
0: disabled
1: enabled
OLFET6MASK Enable overload on FET6 interrupt
0: disabled
1: enabled
OLFET5MASK Enable overload on FET5 interrupt
0: disabled
1: enabled
OLFET4MASK Enable overload on FET4 interrupt
0: disabled
1: enabled
OLFET3MASK Enable overload on FET3 interrupt
0: disabled
1: enabled
OLFET2MASK Enable overload on FET2 interrupt
0: disabled
1: enabled
OLFET1MASK Enable overload on FET1 interrupt
0: disabled
1: enabled
OLDCDC3MASK Enable overload on DCDC3 interrupt
0: disabled
1: enabled

Table 6. CG_CTRL0 Register Address: 0x04

B7 B6 B5 B4 B3 B2 B1 B0
reserved IBATSET IACSET FASTTIME[2] FASTTIME[1] FASTTIME[0] ENCMASK ENC
0 0 0 0 0 0 1 0
r r/w r/w r/w r/w r/w r/w r/w
reserved
IBATSET Maximum battery discharge current
0: 100% of programmed current
1: 90% of programmed current
IACSET Maximum adapter current
0: 100% of programmed current
1: 90% of programmed current
FASTTIME[2:0] Fast-charge safety timer
000: 2 hrs
001: 3 hrs
010: 4 hrs
011: 5 hrs
100: 6 hrs
101: 7 hrs
110: 8 hrs
111: 10 hrs
ENCMASK Enable external charge enable pin
0: external control off
1: external control on
ENC Enable charger
0: disabled
1: enabled

Table 7. CG_CTRL1 Register Address: 0x05

B7 B6 B5 B4 B3 B2 B1 B0
T1_SET[2] T1_SET[1] T1_SET[0] T01_VSET[1] T01_VSET[0] T01_ISET[2] T01_ISET[1] T01_ISET[0]
0 0 1 0 0 0 0 0
r/w r/w r/w r/w r/w r/w r/w r/w
T1_SET[2:0] Temperature threshold for T1
000: -10°C (for a default NTC resistor network)
001: 0°C (for a default NTC resistor network)
010: 10°C (for a default NTC resistor network)
011: 15°C (for a default NTC resistor network)
100: 40°C (for a default NTC resistor network)
101: 45°C (for a default NTC resistor network)
110: 50°C (for a default NTC resistor network)
111: 60°C (for a default NTC resistor network)
T01_VSET[1:0] Charge termination feedback voltage for T01 temperature range
00: 2.0 V
01: 2.05 V
10: 2.075 V
11: 2.1 V
T01_ISET[2:0] Maximum fast charge current for T01 temperature range
000: 0% of resistor programmed current
001: 25% of resistor programmed current
010: 37.5% of resistor programmed current
011: 50% of resistor programmed current
100: 62.5% of resistor programmed current
101: 75% of resistor programmed current
110: 87.5% of resistor programmed current
111: 100% of resistor programmed current

Table 8. CG_CTRL2 Register Address: 0x06

B7 B6 B5 B4 B3 B2 B1 B0
T2_SET[2] T2_SET[1] T2_SET[0] T12_VSET[1] T12_VSET[0] T12_ISET[2] T12_ISET[1] T12_ISET[0]
0 1 0 0 1 0 1 1
r/w r/w r/w r/w r/w r/w r/w r/w
T2_SET[2:0] Temperature threshold for T2
000: -10°C (for a default NTC resistor network)
001: 0°C (for a default NTC resistor network)
010: 10°C (for a default NTC resistor network)
011: 15°C (for a default NTC resistor network)
100: 40°C (for a default NTC resistor network)
101: 45°C (for a default NTC resistor network)
110: 50°C (for a default NTC resistor network)
111: 60°C (for a default NTC resistor network)
T12_VSET[1:0] Charge termination feedback voltage for T12 temperature range
00: 2.0 V
01: 2.05 V
10: 2.075 V
11: 2.1 V
T12_ISET[2:0] Maximum fast charge current for T12 temperature range
000: 0% of resistor programmed current
001: 25% of resistor programmed current
010: 37.5% of resistor programmed current
011: 50% of resistor programmed current
100: 62.5% of resistor programmed current
101: 75% of resistor programmed current
110: 87.5% of resistor programmed current
111: 100% of resistor programmed current

Table 9. CG_CTRL3 Register Address: 0x07

B7 B6 B5 B4 B3 B2 B1 B0
T3_SET[2] T3_SET[1] T3_SET[0] T23_VSET[1] T23_VSET[0] T23_ISET[2] T23_ISET[1] T23_ISET[0]
1 0 1 1 1 1 1 1
r/w r/w r/w r/w r/w r/w r/w r/w
T3_SET[2:0] Temperature threshold for T3
000: -10°C (for a default NTC resistor network)
001: 0°C (for a default NTC resistor network)
010: 10°C (for a default NTC resistor network)
011: 15°C (for a default NTC resistor network)
100: 40°C (for a default NTC resistor network)
101: 45°C (for a default NTC resistor network)
110: 50°C (for a default NTC resistor network)
111: 60°C (for a default NTC resistor network)
T23_VSET[1:0] Charge termination feedback voltage for T23 temperature range
00: 2.0 V
01: 2.05 V
10: 2.075 V
11: 2.1 V
T23_ISET[2:0] Maximum fast charge current for T23 temperature range
000: 0% of resistor programmed current
001: 25% of resistor programmed current
010: 37.5% of resistor programmed current
011: 50% of resistor programmed current
100: 62.5% of resistor programmed current
101: 75% of resistor programmed current
110: 87.5% of resistor programmed current
111: 100% of resistor programmed current

Table 10. CG_CTRL4 Register Address: 0x08

B7 B6 B5 B4 B3 B2 B1 B0
T4_SET[2] T4_SET[1] T4_SET[0] T34_VSET[1] T34_VSET[0] T34_ISET[2] T34_ISET[1] T34_ISET[0]
1 1 1 1 0 0 1 1
r/w r/w r/w r/w r/w r/w r/w r/w
T4_SET[2:0] Temperature threshold for T4
000: -10°C (for a default NTC resistor network)
001: 0°C (for a default NTC resistor network)
010: 10°C (for a default NTC resistor network)
011: 15°C (for a default NTC resistor network)
100: 40°C (for a default NTC resistor network)
101: 45°C (for a default NTC resistor network)
110: 50°C (for a default NTC resistor network)
111: 60°C (for a default NTC resistor network)
T34_VSET[1:0] Charge termination feedback voltage for T34 temperature range
00: 2.0 V
01: 2.05 V
10: 2.075 V
11: 2.1 V
T34_ISET[2:0] Maximum fast charge current for T34 temperature range
000: 0% of resistor programmed current
001: 25% of resistor programmed current
010: 37.5% of resistor programmed current
011: 50% of resistor programmed current
100: 62.5% of resistor programmed current
101: 75% of resistor programmed current
110: 87.5% of resistor programmed current
111: 100% of resistor programmed current

Table 11. CG_CTRL5 Register Address: 0x09

B7 B6 B5 B4 B3 B2 B1 B0
reserved ENRECG NOITERM T40_VSET[1] T40_VSET[0] T40_ISET[2] T40_ISET[1] T40_ISET[0]
1 1 0 0 0 0 0 0
r r/w r/w r/w r/w r/w r/w r/w
reserved
ENRECG Enable of automatic recharge based on battery voltage detected
0: disabled
1: enabled
NOITERM Disable charging termination based on low charge current detected
0: charging stops when low charge current is detected
1: charging continues when low charge current is detected
T40_VSET[1:0] Charge termination feedback voltage for T40 temperature range
00: 2.0 V
01: 2.05 V
10: 2.075 V
11: 2.1 V
T40_ISET[2:0] Maximum fast charge current for T40 temperature range
000: 0% of resistor programmed current
001: 25% of resistor programmed current
010: 37.5% of resistor programmed current
011: 50% of resistor programmed current
100: 62.5% of resistor programmed current
101: 75% of resistor programmed current
110: 87.5% of resistor programmed current
111: 100% of resistor programmed current

Table 12. CG_STATUS1 Register Address: 0x0A

B7 B6 B5 B4 B3 B2 B1 B0
STATECG[3] STATECG[2] STATECG[1] STATECG[0] TOC[1] TOC[0] OCC OTC
0 0 0 0 0 0 0 0
r r r r r r r r
STATECG[3:0] Charger status indication:
0000: not used
0001: not used
0010: charger idle
0011: battery detection
0100: battery detection
0101: charging in precharge
0110: charging in fast-charge
0111: not used
1000: not used
1001: not used
1010: charging completed
1011: not used
1100: not used
1101: battery detection, wait for start charging
1110: not used
1111: not used
TOC[1:0] Charger time-out indication
00: no time-out
01: precharge time-out
10: fast-charge time-out
11: no time-out
OCC Overcurrent charger
0: no overcurrent detected
1: overcurrent detected
OTC Overtemperature charger
0: no overtermperature detected
1: overtemperature detected

Table 13. CG_STATUS2 Register Address: 0x0B

B7 B6 B5 B4 B3 B2 B1 B0
reserved reserved TS2_ZONE[2] TS2_ZONE[1] TS2_ZONE[0] TS1_ZONE[2] TS1_ZONE[1] TS1_ZONE[0]
0 0 0 0 0 0 0 0
r r r r r r r r
reserved[1:0]
TS2_ZONE[2:0] Temperature zone reading for TS2
000: temperature zone 01
001: temperature zone 12
010: temperature zone 23
011: temperature zone 34
100: temperature zone 40
101: not used
110: not used
111: not used
TS1_ZONE[2:0] Temperature zone reading for TS1
000: temperature zone 01
001: temperature zone 12
010: temperature zone 23
011: temperature zone 34
100: temperature zone 40
101: not used
110: not used
111: not used

Table 14. DCDC1_CTRL Register Address: 0x0C

B7 B6 B5 B4 B3 B2 B1 B0
reserved OC OT PG ADENDCDC reserved ENMASK EN
1 0 0 0 1 1 1 0
r r r r r/w r r/w r/w
reserved
OC Overcurrent DCDC1
0: no overcurrent detected
1: overcurrent detected
OT Overtemperature DCDC1
0: no overtermperature detected
1: overtemperature detected
PG Power good of DCDC1 status
0: no output voltage power good
1: output voltage power good
ADENDCDC Enable output auto-discharge of DCDC1
0: disabled
1: enabled
reserved
ENMASK Enable external DCDC1 enable pin
0: external control off
1: external control on
EN Enable DCDC1
0: disabled
1: enabled

Table 15. DCDC2_CTRL Register Address: 0x0D

B7 B6 B5 B4 B3 B2 B1 B0
reserved OC OT PG ADENDCDC reserved ENMASK EN
1 0 0 0 1 1 1 0
r r r r r/w r r/w r/w
reserved
OC Overcurrent DCDC2
0: no overcurrent detected
1: overcurrent detected
OT Overtemperature DCDC2
0: no overtermperature detected
1: overtemperature detected
PG Power good of DCDC2 status
0: no output voltage power good
1: output voltage power good
ADENDCDC Enable output auto-discharge of DCDC2
0: disabled
1: enabled
reserved
ENMASK Enable external DCDC2 enable pin
0: external control off
1: external control on
EN Enable DCDC2
0: disabled
1: enabled

Table 16. DCDC3_CTRL Register Address: 0x0E

B7 B6 B5 B4 B3 B2 B1 B0
reserved OC OT PG ADENDCDC reserved ENMASK EN
1 0 0 0 1 1 1 0
r r r r r/w r r/w r/w
reserved
OC Overcurrent DCDC3
0: no overcurrent detected
1: overcurrent detected
OT Overtemperature DCDC3
0: no overtermperature detected
1: overtemperature detected
PG Power good of DCDC3 status
0: no output voltage power good
1: output voltage power good
ADENDCDC Enable output auto-discharge of DCDC3
0: disabled
1: enabled
reserved
ENMASK Enable external DCDC3 enable pin
0: external control off
1: external control on
EN Enable DCDC3
0: disabled
1: enabled

Table 17. FET1_CTRL Register Address: 0x0F

B7 B6 B5 B4 B3 B2 B1 B0
TOFET1 OCFET1 OTFET1 PGFET1 WTFET1[1] WTFET1[0] ADENFET1 ENFET1
0 0 0 0 0 0 1 0
r r r r r/w r/w r/w r/w
TOFET1 Time-out FET1, start-up, overload
0: no time-out detected
1: time-out detected
OCFET1 Overcurrent FET1
0: no overcurrent detected
1: overcurrent detected
OTFET1 Overtemperature FET1
0: no overtermperature detected
1: overtemperature detected
PGFET1 Power good of FET1 status
0: no output voltage power good
1: output voltage power good
WTFET1[1:0] Wait time for current limited time-out of FET1
00: 200-µs minimum wait time
01: 800-µs minimum wait time
10: 1600-µs minimum wait time
11: 3200-µs minimum wait time
ADENFET1 Enable output auto-discharge of FET1
0: disabled
1: enabled
ENFET1 Enable FET1
0: disabled
1: enabled

Table 18. FET2_CTRL Register Address: 0x10

B7 B6 B5 B4 B3 B2 B1 B0
TOFET2 OCFET2 OTFET2 PGFET2 WTFET2[1] WTFET2[0] ADENFET2 ENFET2
0 0 0 0 0 0 1 0
r r r r r/w r/w r/w r/w
TOFET2 Time-out FET2, start-up, overload
0: no time-out detected
1: time-out detected
OCFET2 Overcurrent FET2
0: no overcurrent detected
1: overcurrent detected
OTFET2 Overtemperature FET2
0: no overtermperature detected
1: overtemperature detected
PGFET2 Power good of FET2 status
0: no output voltage power good
1: output voltage power good
WTFET2[1:0] Wait time for current limited time-out of FET2
00: 200-µs minimum wait time
01: 800-µs minimum wait time
10: 1600-µs minimum wait time
11: 3200-µs minimum wait time
ADENFET2 Enable output auto-discharge of FET2
0: disabled
1: enabled
ENFET2 Enable FET2
0: disabled
1: enabled

Table 19. FET3_CTRL Register Address: 0x11

B7 B6 B5 B4 B3 B2 B1 B0
TOFET3 OCFET3 OTFET3 PGFET3 WTFET3[1] WTFET3[0] ADENFET3 ENFET3
0 0 0 0 0 0 1 0
r r r r r/w r/w r/w r/w
TOFET3 Time-out FET3, start-up, overload
0: no time-out detected
1: time-out detected
OCFET3 Overcurrent FET3
0: no overcurrent detected
1: overcurrent detected
OTFET3 Overtemperature FET3
0: no overtermperature detected
1: overtemperature detected
PGFET3 Power good of FET3 status
0: no output voltage power good
1: output voltage power good
WTFET3[1:0] Wait time for current limited time-out of FET3
00: 200-µs minimum wait time
01: 800-µs minimum wait time
10: 1600-µs minimum wait time
11: 3200-µs minimum wait time
ADENFET3 Enable output auto-discharge of FET3
0: disabled
1: enabled
ENFET3 Enable FET3
0: disabled
1: enabled

Table 20. FET4_CTRL Register Address: 0x12

B7 B6 B5 B4 B3 B2 B1 B0
TOFET4 OCFET4 OTFET4 PGFET4 WTFET4[1] WTFET4[0] ADENFET4 ENFET4
0 0 0 0 0 0 1 0
r r r r r/w r/w r/w r/w
TOFET4 Time-out FET4, start-up, overload
0: no time-out detected
1: time-out detected
OCFET4 Overcurrent FET4
0: no overcurrent detected
1: overcurrent detected
OTFET4 Overtemperature FET4
0: no overtermperature detected
1: overtemperature detected
PGFET4 Power good of FET4 status
0: no output voltage power good
1: output voltage power good
WTFET4[1:0] Wait time for current limited time-out of FET4
00: 200-µs minimum wait time
01: 800-µs minimum wait time
10: 1600-µs minimum wait time
11: 3200-µs minimum wait time
ADENFET4 Enable output auto-discharge of FET4
0: disabled
1: enabled
ENFET4 Enable FET4
0: disabled
1: enabled

Table 21. FET5_CTRL Register Address: 0x13

B7 B6 B5 B4 B3 B2 B1 B0
TOFET5 OCFET5 OTFET5 PGFET5 WTFET5[1] WTFET5[0] ADENFET5 ENFET5
0 0 0 0 0 0 1 0
r r r r r/w r/w r/w r/w
TOFET5 Time-out FET5, start-up, overload
0: no time-out detected
1: time-out detected
OCFET5 Overcurrent FET5
0: no overcurrent detected
1: overcurrent detected
OTFET5 Overtemperature FET5
0: no overtermperature detected
1: overtemperature detected
PGFET5 Power good of FET5 status
0: no output voltage power good
1: output voltage power good
WTFET5[1:0] Wait time for current limited time-out of FET5
00: 200-µs minimum wait time
01: 800-µs minimum wait time
10: 1600-µs minimum wait time
11: 3200-µs minimum wait time
ADENFET5 Enable output auto-discharge of FET5
0: disabled
1: enabled
ENFET5 Enable FET5
0: disabled
1: enabled

Table 22. FET6_CTRL Register Address: 0x14

B7 B6 B5 B4 B3 B2 B1 B0
TOFET6 OCFET6 OTFET6 PGFET6 WTFET6[1] WTFET6[0] ADENFET6 ENFET6
0 0 0 0 0 0 1 0
r r r r r/w r/w r/w r/w
TOFET6 Time-out FET6, start-up, overload
0: no time-out detected
1: time-out detected
OCFET6 Overcurrent FET6
0: no overcurrent detected
1: overcurrent detected
OTFET6 Overtemperature FET6
0: no overtermperature detected
1: overtemperature detected
PGFET6 Power good of FET6 status
0: no output voltage power good
1: output voltage power good
WTFET6[1:0] Wait time for current limited time-out of FET6
00: 200-µs minimum wait time
01: 800-µs minimum wait time
10: 1600-µs minimum wait time
11: 3200-µs minimum wait time
ADENFET6 Enable output auto-discharge of FET6
0: disabled
1: enabled
ENFET6 Enable FET6
0: disabled
1: enabled

Table 23. FET7_CTRL Register Address: 0x15

B7 B6 B5 B4 B3 B2 B1 B0
TOFET7 OCFET7 OTFET7 PGFET7 WTFET7[1] WTFET7[0] ADENFET7 ENFET7
0 0 0 0 0 0 1 0
r r r r r/w r/w r/w r/w
TOFET7 Time-out FET7, start-up, overload
0: no time-out detected
1: time-out detected
OCFET7 Overcurrent FET7
0: no overcurrent detected
1: overcurrent detected
OTFET7 Overtemperature FET7
0: no overtermperature detected
1: overtemperature detected
PGFET7 Power good of FET7 status
0: no output voltage power good
1: output voltage power good
WTFET7[1:0] Wait time for current limited time-out of FET7
00: 200 us minimum wait time
01: 800 us minimum wait time
10: 1600 us minimum wait time
11: 3200 us minimum wait time
ADENFET7 Enable output auto-discharge of FET7
0: disabled
1: enabled
ENFET7 Enable FET7
0: disabled
1: enabled

Table 24. AD_CTRL Register Address: 0x16

B7 B6 B5 B4 B3 B2 B1 B0
reserved ADSTART ADEOC ENADREF ADC[3] ADC[2] ADC[1] ADC[0]
0 0 1 0 0 0 0 0
r r/w r r/w r/w r/w r/w r/w
reserved
ADSTART ADC conversion start, bit is set to 0 if conversion is completed
0: no conversion in progress, conversion completed
1: start conversion
ADEOC ADC end of conversion
0: conversion not finished
1: conversion finished
ENADREF Enable ADC reference voltage
0: disabled
1: enabled
ADC[3:0] ADC input channel select
0000: VAC
0001: VBAT
0010: IAC
0011: IBAT
0100: IDCDC1
0101: IDCDC2
0110: IDCDC3
0111: IFET1
1000: IFET2
1001: IFET3
1010: IFET4
1011: IFET5
1100: IFET6
1101: IFET7
1110: not used
1111: not used

Table 25. AD_OUT1 Register Address: 0x17

B7 B6 B5 B4 B3 B2 B1 B0
AD0 AD0 AD0 AD0 AD0 AD0 AD0 AD0
0 0 0 0 0 0 0 0
r r r r r r r r
AD0[7:0] ADC result data [7:0]

Table 26. AD_OUT2 Register Address: 0x18

B7 B6 B5 B4 B3 B2 B1 B0
reserved reserved reserved reserved reserved reserved AD0 AD0
0 0 0 0 0 0 0 0
r r r r r r r r
reserved[5:0]
AD0[9:8] ADC result data [9:8]

Table 27. SPARE2 Register Address: 0x1B

B7 B6 B5 B4 B3 B2 B1 B0
OTP_RELOAD SPARE2[6] SPARE2[5] SPARE2[4] SPARE2[3] SPARE2[2] SPARE2[1] SPARE2[0]
0 0 0 0 0 0 0 0
r/w r/w r/w r/w r/w r/w r/w r/w
OTP_RELOAD Register reset, bit is set to 0 after reset
0: no reset
1: reset register content
SPARE2[6:0] Spare user register cells