ZHCSGZ6A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
BUCK3SLPCTRL is shown in Figure 6-23 and described in Table 6-17.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BUCK3_SLP_VID[6:0] | BUCK3_SLP_EN | ||||||
| R/W-38h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | BUCK3_SLP_VID[6:0] | R/W | 38h | This field sets the BUCK3 regulator output regulation voltage in sleep mode. BUCK3_SLP_VID bits are copied to BUCK3_VID bits upon enters sleep mode. |
| 0 | BUCK3_SLP_EN | R/W | 0h | BUCK3 sleep mode enable. BUCK3 is factory configured to change to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 0h = Disable. 1h = Enable. |